The Vertical Wall-Mount system is a low profile solution for edge computing, and all building network needs. The 4RU version sits a mere 12" off the wall while still allowing installation of equipment in excess of 30" deep. When customized with many of the optional accessories, The Vertical Wall-Mount system can accommodate many complete computing combinations. The Vertical Wall-Mount system is easy to configure, integrate, and install. With a UL2416 certified load rating of 150 lbs, it can handle the most dense configurations possible. The full locking hinge door design allows for user access from the front of the unit. Mounting of small routers, hubs, and computers that are non rack mountable is also simplified with the optional patented Lever Lock equipment panels.
• Low-Profile: 12" depth minimizes protrusion from the wall while still maintaining 8RU worth of equipment space
• Full Door Design: Lockable front door allows for added security
• Deep Equipment Mounting: The vertical design accepts up to 32" deep equipment, accepting most switches and server designs in the market
• Versatile Rail Mounting Locations: 3 ways to mount the rack rails (left, center, right) allows for easy access to cable routing on the sides of mounted equipment
• Certified to UL2416: Load rating of up to 150 lbs (30 lbs on front door) and grounding and bonding support
• Pivoting Patching RU Rails: Dedicated pivoting rails for patching applications (2RU and 4RU) allowing for easier terminations at rear of panel
• Patented Lever Lock System: Supports Lever Lock panels on the rear pan and front door for mounting smaller equipment
• Reversible Door: Door can be field-reversed and pivot from either the left or right side of the cabinet
• Cable and Fan Knockouts: Contains knockout points for installation of fans or cable/conduit passthrough
Region availability
| North America |
|---|
United States |