Publish your products
Mighty Mo 20  4-Post Rack Baffle Rails
Ortronics

Mighty Mo 20 4-Post Rack Baffle Rails



Baffle rails allow 16-1/4", 24" and 30" deep airflow baffles to be mounted to the side of the adjustable 4-post rack, even when the mounting rails are set to a deeper dimension.
Note: Replace the "X" tail code with "B" for black or "W" for white.
Features & Benefits
  • Mounts to the side of any MM20 4-post rack providing a surface for mounting the airflow baffles: Allows the airflow baffles to be mounted to the side of the rack when mounting rails are adjusted to depths other than 16-1/4”, 24” or 30”."
Technical specification
  • Unique ref.ortronics-1088
  • Product familyCommunication and Data Processing Equipment
  • Product groupMighty Mo 20 4-Post Rack Baffle Rails
  • TypeObject (single object)
  • Date of publishing2016-08-25
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit