Publish your products
Infiltration module - EcoBloc Inspect 420+230 flex
Infiltration module - EcoBloc Inspect 420+230 flex
Infiltration module - EcoBloc Inspect 420+230 flex
Infiltration module - EcoBloc Inspect 420+230 flex
Infiltration module - EcoBloc Inspect 420+230 flex

    Infiltration module - EcoBloc Inspect 420+230 flex

    The third generation of GRAF infiltration and attenuation system

    • BBA Agrément Certificate Number 15/5200 for GRAF EcoBloc Inspect flex
    • DIBt, BBA , QB Assainissement
    • Universal use:For rainwater infiltration, retention or rainwater harvesting
    • Twice the volume per truck: To save space during transport, two EcoBloc Inspect flex modules are stacked one inside the other. This halves transport costs and CO2 emissions.
    • Easy to install: GRAF EcoBloc Inspect flex modules are easy to transport and install. The modular system structure requires few accessories.
    • Easy to inspect: The standard inspection channel allows the entire infiltration system to be effectively monitored. The ability of the EcoBloc Inspect system allow access by inspection cameras that are commonly found on the market. This has been confirmed, by several independent testing authorities.
    • Can be cleanded by high pressure jetting: GRAF EcoBloc Inspect system can be easily
      cleaned by high pressure jetting.
    • Highly flexible: Each EcoBloc Inspect flex module has a volume of 205 l, a area of 800
      x 800 mm and a height of 320 mm. The system size and loadbearing can be adjusted individually to suit requirements of traffic and of non-traffic area.
    • Lorry-bearing: The GRAF EcoBloc Inspect has a heavy-duty lorry-bearing capacity of 60 tons with a 800 mm earth covering.
    • Installation depth of up to 5 metres: Even under very heavy loads, GRAF EcoBloc Inspect system can be installed at a depth of up to 5 metres. This means that up to 14 layers are possible.
    • Connection up to DN 200: Large infiltration volumes require large pipe cross-sections. This isn‘t a problem for GRAF EcoBloc Inspect: it has DN 110, 160 and 200 connections on all sides. DN 100 connections are positioned eccentrically
      at the side for complete deaeration.
    • Designed for decades of use: A durable product design ensures sustainability.
      Built to offer double safety, the GRAF EcoBloc Inspect is designed for a service
      life of over 50 years.
    • High infiltration rate: The GRAF EcoBloc Inspect system is designed to have high rate of infiltration and barrierfree inspection.
    Specification
    • EcoBloc Inspect flex

      The EcoBloc Inspect flex can be used for detention, retention and infiltration of rainwater or surface water
      and must always be fitted and installed on the EcoBloc Inspect baseplates. The EcoBloc Inspect
      elements should be connected together using Eco connectors. Multiple layers can be laid by using
      multiple EcoBloc Inspect flex elements without any other accessories. Maximum number of layers 14
      (vehicle load) or 13 (HGV60/HS-25 load). Inspection and cleaning by self-propelling camera cart or
      probes with connection of DN 200 (8” pipe) Inspection entries. Open interior structure ensures good
      visibility and ease of movement as well as multidimensional through flow. Long-term load-bearing
      capacity up to HGV60 load (HS-25) verified.

      Technical data:
      Dimensions (LxWxH): 800 x 800 x 320 mm (31.44” x 31.44” x 12.6”)
      Weight: approx. 8 kg (17.6 lbs)
      Material: Polypropylene PP (100 % recyclable)
      Colour: Grey
      Volume: 205 litres / 195 litres (54 US gal. net) / (51.5 US gal. net)
      Reservoir coefficient: 95 %
      Connections: 4 x DN 200/160/110 + 4 x DN 110 (4 x 8”/6”/4” + 4 x 4”)

      Note: The EcoBloc Inspect should be laid on a geotextile or membrane which in turn is laid on a blinding which
      has been smoothed flat. Installation of the system should be carried out following the manufacturer's
      instructions.
      Product: EcoBloc Inspect flex

      Accessory
      EcoBloc Inspect baseplate

      Baseplate for laying EcoBloc Inspect flex 205 infiltration elements. Baseplates should be laid to give
      sufficient coverage by positioning with Eco connectors – see separate item. Long-term load-bearing
      capacity up to HGV60 (HS-25) load verified.
      Technical data:
      Dimensions (L x W x H): 800 x 800 x 40 mm (31.44” x 31.44” x 1.57”)
      Weight: 4 kg (8.8 lbs.)
      Material: Polypropylene PP (100 % recyclable)
      Colour: Grey
      Volume: 25 litres (6.6 US-gal.)

      Note: Each EcoBloc Inspect baseplate should be laid on a geotextile or membrane – see GRAF Tex geotextile
      – which in turn is laid on an excavation which has been smoothed flat – again see excavation instructions.
      Installation of the system should be carried out following the manufacturer's instructions and strictly
      adhered to.
      Product: GRAF EcoBloc Inspect baseplate

      EcoBloc Inspect end plate - Eco end plate set

      EcoBloc Inspect end plates are fitted at the end of every row of GRAF EcoBloc Inspect flex 205. They
      include connection surfaces of different pipe sizes.

      Technical data:
      Set consists of two end plates
      Dimensions (LxWxH): 742 x 660 x 54 mm (29.2” x 25.98” x 2.1”)
      Material: Polypropylene PP (100 % recyclable)
      Colour: Grey
      One Eco end plate is needed for each EcoBloc Inspect flex 205 face plate (at end of row only).
      Connections: 2 x DN 200/160/110 (2 x 8”/6”/4”) per plate
      Product: GRAF EcoBloc Inspect end plate - Eco end plate set

      Eco connectors
      Eco Connectors are used to secure individual EcoBloc units together to form the larger EcoBloc
      assembly. One connector is required for each contact side of the EcoBloc.
      Technical data:
      Dimensions (LxWxH): 68 x 26 x 38 mm (2.67” x 1.02” x 1.5”)
      Material: Polypropylene PP
      Product: GRAF Eco connectors

      GRAF-Tex geotextile
      Graf-Tex geotextile (8 ounce, non-woven geo-textile fabric), 100 % polypropylene filter membrane,
      mechanically needle-punched to form continuous filament. Rot-proof material between soil and infiltration
      system prevents infiltration layers from silting up. The Graf-Tex geotextile ensures long lifetime,
      consistent infiltration and high permeability.
      Technical data:
      Opening width: 100 µm
      Water permeability coefficient kv (s = 20 kPa): 1.0 x 10-3 m/s
      Tensile strength (lengthwise / crosswise): 15 kN/m / 15 kN/m
      Punch push-through force (x-s): 2.0 kN
      Weight: 200 g/m²
      Robustness class: 3
      Roll material: Roll width 5 m (196.9”)
      Product: GRAF-Tex geotextile

    Technical specification
    • Unique ref.EcoBloc-Inspect
    • TypeObject (single object)
    • Date of publishing2026-03-19
    • Edition number1
    • Width (mm)800
    • Depth (mm)800
    Related
    • Material mainPolypropylene
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryEngineering & Infrastructure - Water

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe