Publish your products
Saphir Grease Separators

Saphir Grease Separators

In operations where wastewater containing, this wastewater must be treated separately using a separator before being discharged to the sewer system. A recipitation system works according to the phase separation principle. It consists of a precipitation area, a grease collector, a sludge trap and a sampling point. The system reduces the flow rate of the wastewater to allow solids – such as food leftovers – to sink and settle in the sludge trap. Fats, which have a lower density than water, float to the surface. Once the grease is removed, the wastewater is flowing to the sewer system. The choice of nominal size for the separator is specified in EN 1825. The wastewater requirements of the relevant authority must be complied with (e.g. 14-day emptying; monthly emptying with the approval of the relevant authority).
Specification
  • Volume [l]   Grease [l]   Sludge [l]   Height [mm]   Ø max. [mm]   Weight [kg]
    500   200   200   1350   1125   41
    500   200   200   1350   1125   41
    730   300   200   1650   1155   70
    730   200   400   1650   1155   70
    1025   300   500   1975   1155   100
    1025   300   500   1970   1155   100
Technical specification
  • Unique ref.Saphir-Grease-Separators
  • TypeObject (single object)
  • Date of publishing2026-03-19
  • Edition number1
Related
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryEngineering & Infrastructure - Water

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Belarus
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belgium
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Bosnia and Herzegovina
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bulgaria
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Croatia
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Cyprus
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Czech Republic
China
Cayman Islands
Chad
Paraguay
Nauru
Denmark
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Estonia
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Faroe Islands
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Finland
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
France
India
Dominica
Egypt
Northern Mariana Islands
Gibraltar
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Greece
Iran
El Salvador
Eritrea
Papua New Guinea
Guernsey
Iraq
Greenland
Eswatini
Pitcairn Islands
Hungary
Israel
Grenada
Ethiopia
Samoa
Iceland
Japan
Guadeloupe
Gabon
Solomon Islands
Ireland
Jordan
Guatemala
Ghana
Timor-Leste
Isle of Man
Kazakhstan
Haiti
Guinea
Tokelau
Italy
Kuwait
Honduras
Guinea-Bissau
Tonga
Jersey
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Latvia
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Liechtenstein
Lebanon
Mexico
Liberia
Vanuatu
Lithuania
Macau
Montserrat
Libya
Wallis and Futuna
Luxembourg
Malaysia
Nicaragua
Madagascar
Malta
Maldives
Panama
Malawi
Moldova
Mongolia
Puerto Rico
Mali
Monaco
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Montenegro
Nepal
Saint Lucia
Mauritius
Netherlands
North Korea
Saint Pierre and Miquelon
Mayotte
North Macedonia
Oman
Saint Vincent and the Grenadines
Morocco
Norway
Pakistan
Saint-Barthélemy
Mozambique
Poland
Palestine
Sint Maarten
Namibia
Portugal
Philippines
The Bahamas
Niger
Romania
Qatar
Trinidad and Tobago
Nigeria
Russia
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
San Marino
Singapore
U.S. Virgin Islands
Reunion
Serbia
South Korea
United States
Rwanda
Slovakia
Sri Lanka
Saint Helena
Slovenia
Syria
São Tomé and Príncipe
Spain
Taiwan
Senegal
Svalbard and Jan Mayen
Tajikistan
Seychelles
Sweden
Thailand
Sierra Leone
Ukraine
Türkiye
Somalia
United Kingdom
Turkmenistan
South Africa
Vatican City
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe