Publish your products
AG-30-TT - Portable Tandem Turnstile

AG-30-TT - Portable Tandem Turnstile

Portable Tandem Turnstile AG-30-TT with Portable Base 108 x 72 -PB

The Portable Tandem Turnstile AG-30-TT, paired with our Portable Base Model 72-108-PB, is the ultimate solution for secure and flexible access control. Designed for industries that demand mobility and reliability, this turnstile system is perfect for construction sites, temporary events, and locations where permanent installations are not practical.

Durable and Versatile Construction
The AG-30-TT turnstile is available in multiple finishes to meet the demands of your environment:

  • Galvanized steel for long-lasting corrosion resistance.
  • Powder-coated steel for a sleek, customizable appearance.
  • Powder coat over galvanized steel for enhanced durability and aesthetics.
  • Stainless steel for superior strength and a professional, polished look.

The portable base (72-108-PB) is crafted from galvanized steel, ensuring a rugged and reliable foundation for your turnstile in any setting.

Mobility Without Compromise
Portable turnstiles are an ideal access control solution for businesses that require secure, flexible entry points. The lightweight yet sturdy design of the AG-30-TT with its portable base makes it easy to move from one job site to another. Eliminate the hassle of reinstalling fixed turnstiles each time you relocate—our portable system delivers convenience and cost savings.

Comprehensive Access Control Solutions
Turnstiles like the AG-30-TT address common security and operational challenges, including:

  • Crowd management at busy entry points.
  • Enhanced security by controlling unauthorized access.
  • Accurate time tracking for personnel entry and exit.
  • Streamlined operations for high-traffic areas.

This portable tandem turnstile system integrates seamlessly with most access control technologies, including card readers, biometric scanners, and remote monitoring systems, allowing you to maintain robust security and operational efficiency.

Additional Upgrades for Enhanced Functionality
Customize your AG-30-TT with optional features designed to improve usability and aesthetics:

  • Portable Base Ramps: Ensure smooth accessibility and simplify setup on uneven terrain.
  • Arched Plexiglass Canopy: Add an elegant, weather-resistant cover for protection from the elements.

Choose Outlaw Industries for Reliable Access Control
With the Portable Tandem Turnstile AG-30-TT and Portable Base 72-108-PB, you get the perfect balance of mobility, durability, and security. Whether you’re managing a busy construction site or a temporary event, this portable turnstile system provides the flexibility and peace of mind you need.

Specification
  • passage

    30" Passage

    finish

    Galvanized, Powder Coated, Powder Coated over Galvanized, Stainless Steel

    mecchanics

    Mechanical, 1 Way electric, 2 Way electric

Technical specification
  • Unique ref.ag-30-tt-portable-with-arched-plexiglass-canopy
  • Product familyFull Height Turnstiles
  • Product groupPortable Turnstiles
  • TypeObject (single object)
  • Date of publishing2025-06-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryEngineering & Infrastructure - Pedestrian access turnstiles and gates
  • Uniclass 2015 CodePr_30_59_34
  • Uniclass 2015 DescriptionGates and turnstiles
  • CSI MasterFormat 2014 Code11 14 13.19
  • CSI MasterFormat 2014 TitleTurnstiles
  • OmniClass Number23-29 13 23 13
  • OmniClass TitleFull Height Turnstiles

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States