Publish your products
Thermostatic valve "Series AV 9" DN 10 angle pattern
Thermostatic valve "Series AV 9" DN 10 angle pattern
    Archived

    Thermostatic valve "Series AV 9" DN 10 angle pattern

    Thermostatic radiator valve "Series AV 9" For use in two pipe central heating systems with circulation pump. With infinitely adjustable presetting visible from outside. Presetting is carried out under working conditions by using the presetting key or a spanner 13 mm. Replacement of the valve insert without draining the system. Brass valve with nickel plated body, stem made of stainless steel. For threaded and compression connection. Tested and approved according to EN 215. All valves of the "Series AV 9" have a white protection cap with 3 frontal lugs. Thermostat connection thread: M 30 x 1.5
    Specification
    • Material: Brass Surface: nickel plated kvs: 1.1 Size: DN 10 max. differential pressure: 1 bar max. operating pressure: 10 bar max. operating temperature: 120 °C item no.: 1183703 EAN: 4026755407259 Manufacturer: Oventrop GmbH & Co. KG
    Technical specification
    • Unique ref.1183703
    • Product familyRoom temperature and climate control / Hydronic balancing at the radiator
    • Product groupValves for manual hydronic balancing
    • TypeObject (single object)
    • Date of publishing2018-04-30
    • Edition number1
    • Height (mm)63
    • Width (mm)69
    • Depth (mm)34
    Related
    • Material mainBrass
    • Material secondaryOther
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.214
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC namePump valves
    • UNSPSC code40141631
    • Uniclass 2015 CodePr_65_54_95_70
    • Uniclass 2015 DescriptionRadiator valves
    • CSI MasterFormat 2014 Code35 20 19
    • CSI MasterFormat 2014 TitleHydraulic Valves
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment