Publish your products
Corpus
Corpus
Corpus

    Corpus

    The Corpus product, which has won several design awards, offers excellent acoustic performance while having an expressive look. Its basis is a modular construction kit consisting of ten differently sized, rectangular and square acoustic elements with ultra-fine, white, fleece-covered surfaces, providing almost limitless combination options. The ten three-dimensional acoustic elements can be combined as desired and either connected together or installed with variable spacings. Cube LED elements provide even more variety and impressive lighting effects.

    Specification
    • Glass wool Corpus

      Name: OWAconsult glass wool Corpus

      S1, S2, M1, M2, L1, L2, XL1, XL2, XXL1 and XXL2

      Collection: OWAconsult collection

      Manufacturer: OWA

      Application: Canopies

      Technical data:



      Visible side: white, fleece-laminated

      Design:  fleece-covered

      Colour: white, finished 

      Light reflection: approx. 78 (ISO 7724-2, ISO 7724-3)

      Reaction to fire: A2-s1,d0 according to DIN EN 13501-1

      Edge: sharp-edged

      Height: 

      S1, M1, L1, XL1 and XXL1 150 mm

      S2, M2, L2, XL2 and XXL2 300 mm

      Sound absorption:

      Alpha w = 1,00 

      NRC = 1,00


      Humidity resistance: up to 90% RH

    Technical specification
    • Unique ref.Corpus_Canopies
    • Product familyCanopies
    • Product groupCanopies
    • TypeObject (single object)
    • Date of publishing2025-10-02
    • Edition number1
    Related
    • Material mainGlass wool
    • Material secondaryMetal
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • Uniclass 2015 CodeSs_30_25_22_70
    • Uniclass 2015 DescriptionRaft or island suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 13 21
    • OmniClass TitleCeiling Panels