We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Desk CREW

Unique ref.: desk_Crew_MD
Brand: PALMBERG
Product family: office furniture
Product group: desk
Width (mm): 1800
Height (mm): 1250
Depth (mm): 800
Date of publishing: 2019-04-30
Edition number: 1
Type: Object (single object)
Download (11)
Desk CREW
Intelligent – dynamic – versatile!
Take the luxurious advantage of a quick change between sitting and standing activity with CREW. CREW is the dynamic four-fold-solution for your office. Paired with laser-edged wooden materials and useful, optional extensions in terms of networking, cable management and ergonomics, CREW is becoming the complete solution for your office team.

Height adjustment Desk CREW:
fixed height: 720 mm
height-adjustable with Easy Push: 650 - 850 mm
height-adjustable with crank: 650 - 850 mm
electric solution: 650 - 1250 mm
adjustable with gas pressure spring: 680 - 1180 mm


Material main: Steel
Material secondary: Wood
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Furniture - Office Desks & Tables
IFC classification: Furniture
UNSPSC name: Acoustical insulation
UNSPSC code: 30141601
Uniclass 1.4 Code: L6816
Uniclass 1.4 Description: Acoustic insulation
Uniclass 2.0 Code: SS-25-25-05
Uniclass 2.0 Description: Acoustic Panel Systems
Uniclass 2015 Code: Ss_25_25_05
Uniclass 2015 Description: Acoustic panel systems
CSI MasterFormat 2014 Code: 09 81 00
CSI MasterFormat 2014 Title: Acoustic Insulation
OmniClass Number: 23-15 13 19 35
OmniClass Title: Acoustical Wall Treatment
This product is available in:
Europe
  • Austria
  • Germany
  • Netherlands
  • Switzerland

BIMobject SEEK Properties

Furniture - Office Desks & Tables

Name Value
Depth 800 mm
Desk Material Wood
Height 1250 mm
Leg Material Steel
Width 1800 mm

BIMobject®