Publish your products
Ceiling Tiles PHORMY
Ceiling Tiles PHORMY
Ceiling Tiles PHORMY
Ceiling Tiles PHORMY

    Ceiling Tiles PHORMY

    Upgrading existing grid ceilings

    With PHORMY, PALMBERG has developed uncomplicated solutions for a little more individuality in the working environment. PHORMY ceiling tiles upgrade existing grid ceilings visually and acoustically with little effort. The lightweight elements made of polyester fleece create a new visible ceiling surface and improve room acoustics at the same time. The existing ceiling tile is kept and reinserted above the new PHORMY tile, a resource-saving way to modernise existing buildings with added design value.

    Specification
    • Retrofit solution for grid ceilings

      PHORMY ceiling tiles are available for grid sizes of 600 x 600 mm and 625 x 625 mm, with straight edges for a flush installation or with a tegular edge for an elegant shadow gap look. They are made of polyester fibre boards: 12 mm polyester fleece in five colours, or a fabric-laminated version with a material thickness of 13 mm in 17 colours. Once installed, the tiles achieve sound absorber class C; with an installation distance of 200 mm to the raw ceiling they achieve class B. Installation is done from below into the existing T-profiles, so the existing ceiling construction is retained.

    Technical specification
    • Unique ref.phormy-ceiling-tiles
    • Product familyoffice furniture
    • Product groupacoustics
    • TypeObject (single object)
    • Date of publishing2026-10-26
    • Edition number1
    Related
    • Material mainPolyester
    • Material secondaryFabric
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFurniture - Acoustics

    Region availability

    Europe
    Austria
    Germany
    Netherlands
    Switzerland