Publish your products
Intelli-Balance™ 100 Balanced Air Solution, Cold Climate ERV, 50 to 100 CFM, FV-10VEC2

Intelli-Balance™ 100 Balanced Air Solution, Cold Climate ERV, 50 to 100 CFM, FV-10VEC2

Intelli-Balance® 100 FV-10VEC2 COLD CLIMATE 50-60-70-80-90-100 CFM, Ceiling or Wall Mount ERV

Tightly built homes and buildings utilizing exhaust only fans can create negative pressure. Intelli-Balance 100 solves this by supplying air to replace exhausted air, helping to balance air pressure within the home. Intelli-Balance 100 ERV uses four integrated dual 4” or 6” round duct adaptors – two to exhaust stale air and two to supply fresh air. Its low, continuous run helps remove moist, stale air and replace it with fresh air. Intelli-Balance 100 can be ceiling or wall mounted, does not require connection to the Central HVAC or the addition of a condensation line. This allows it to be installed in many places throughout the home to meet IAQ, health and comfort needs.

Intelli-Balance™ 100 is ideal for single family homes and multi-family units. It is a customizable, high performance, high efficiency Energy Recovery Ventilator (ERV) that’s designed to help you meet ASHRAE 62.2 requirements. This unique and cost effective Cold Climate ERV was engineered for total versatility and installation flexibility, in a cold climate zone.

DC Motor Technology - The Best Performing, Most Energy Efficient Motor Available

Intelli-Balance 100 uses two (2) DC brushless motors with built-in SmartFlow™ technology. When the ERV senses static pressure, its speed is automatically increased to ensure optimal CFM output; regardless of a complicated duct run. This feature provides peace of mind, as the installer doesn’t have to worry about compromising the ERV’s performance. Both DC motors are rated for continuous run and are totally enclosed to ensure long-life and continuous quiet operation. Each motor also comes equipped with a thermal cutoff fuse.

Multi-Speed Selector

Intelli-Balance®100 includes a built-in Multi-Speed selector that provides the uniqueability to select your required supply (50-60-70-80-90-100 CFM) and exhaust airflow(50-60-70-80-90-100 CFM), with the simple turn of a dial. This truly customizable airflow capability allows you to create balanced, positive or negative pressure within the home.

ASHRAE 62.2 TIMING FUNCTION

The adjustable Minutes Per Hour (Min/Hr) timer allows the user to set the number of minutes per hour the ERV should run. This gives scalability of air flow relative to property size; from the smallest multi-family to larger single family applications.This ensures consistent and controlled ventilation throughout the day for compliance with ASHRAE 62.2. Factory default setting is 60 Min/Hr.

Operation in Extreme Temperatures

FV-10VEC2 (Cold Climate Model): Recommended for areas where temperatures can drop as low as -22°F (-30°C). When the outdoor temperature is < -22°F (-30°C), the defrost cycle is initiated and the product will stop operating for 47 minutes, then operate in heat exchange mode for 4 minutes in order to sample the outdoor temperature. It then operates in circulation mode for 9 minutes in order to defrost (exhaust and supply air are 50 CFM). Defrost cycle overrides the ASHRAE 62.2 timing function.

Exchange Capillary Core

Indoor and outdoor air pass through Panasonic’s patented capillary core designed to transfer heat and moisture. This process tempers supply air while transferring moisture. The core’s high latent energy (moisture) transfer makes Intelli-Balance 100 ideal for use in most climate zones, as it helps expel moisture during incidences of high relative humidity (RH) and helps return moisture back inside during the winter for a healthier, more comfortable living environment.

Filters and Maintenance

Intelli-Balance®100 has two filters that clean the exhaust and supply air before passing through the ERV core, extending the life of the core. A hinged access panel allows for quick and easy product maintenance and filter checks. Convenient light indicator and unobtrusive alarm signal on the access panel will help inform the homeowner when it’s time to check and clean the filters. Both filters should be vacuumed with a soft brush attachment every 2-3 months or as needed, and the supply air filter should be inspected every 90 days and replaced every 6 months to maintain the ERV’s peak performance.

ENERGY STAR® Certified for Energy Savings*

Panasonic Energy Recovery Ventilators(ERVs) are ENERGY STAR® certified where guidelines exist. ENERGY STAR® ERVs meet strict parameters set by the Environmental Protection Agency (EPA). Model FV-10VEC2 meets strict energy efficiency guidelines set by Natural Resources Canada and is ENERGY STAR® certified for the Canadian market only.

PRODUCT DETAILS

Intelli-Balance®100 is ideal for single family homes and multi-family units. It is a customizable, high performance, high efficiency Energy Recovery Ventilator (ERV) that’s designed to help you meet ASHRAE 62.2 requirements. This unique and cost effective Cold Climate ERV was engineered for total versatility and installation flexibility, in a cold climate zone. Now with Boost function, which can move the fan speed to high when activated.

KEY FEATURES

  • Occupant controllable Boost function. Moves fan speed to high when activated.
  • Multi-Speed selector (50 to 100) CFM provides customizable airflow to create balanced, positive, or negative pressure within the home
  • Exclusive built-in ASHRAE 62.2 timing function helps ensure code compliance
  • MERV 8 filter included; optional MERV 8 and MERV 13 replacements available
  • Engineered for use in any North America Climate Zone
Specification
  • Additional info* Meets strict energy efficiency guidelines set by Natural Resources Canada and is ENERGY STAR certified for the Canadian market only.
    Air Volume Exhaust (CFM)96 @ 0.1" SP, 95 @ 0.4" SP
    Air Volume Supply (CFM)98 @ 0.1" SP, 96 @ 0.4" SP
    Master Carton Dimensions (HxWxD)28.46" X 12.09" x 39.21"
    Duct Diameter(4) 4" or 6"
    Energy Recovery Ventilator (ERV)Energy Recovery Ventilator (ERV)
    ENERGY STAR® CertifiedYes*
    InstallationCeiling Mount and Wall Mount
    Motor Type (AC/DC)DC (2) DC Motors
    Power Consumption (Watts)64 @ 0.1" SP , 84@ 0.4" SP
    Power Rating (V/Hz)120/60
    Product Family NameIntelli-Balance 100
    UL Listed for Tub/Shower Enclosure when GFCI ProtectedNo
Technical specification
  • Unique ref.intelli-balancer-100-balanced-air-solution-cold-climate-erv-50-100-cfm
  • Product familyHome and Building Solutions
  • Product groupVentilation & Indoor Air Quality / Energy Recovery Ventilators
  • TypeObject (single object)
  • Date of publishing2017-12-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Heat Recovery
  • IFC classificationAir to Air Heat Recover
  • ETIM CodeEC011286
  • ETIM NameHeat recovery unit
  • UNSPSC nameFans
  • UNSPSC code40101604
  • Uniclass 2015 CodePr_60_60_36
  • Uniclass 2015 DescriptionHeat recovery distribution equipment
  • CSI MasterFormat 2014 Code23 72 00
  • CSI MasterFormat 2014 TitleAir-to-Air Energy Recovery Equipment
  • OmniClass Number23-33 55 00
  • OmniClass TitleEnergy HVAC Recovery Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit