Publish your products
Chamberlin XL Door
Chamberlin XL Door

    Chamberlin XL Door

    Chamberlin XL Superior Thermal Efficiency for Extreme Conditions. Boasting a newly designed frame with an overlapping panel, the Chamberlin XL delivers exceptional thermal efficiency, achieving some of the highest ratings of any sliding glass wall system. By incorporating triple-pane glass, the Chamberlin XL goes beyond standard performance, surpassing the building energy efficiency standards required for the harshest weather conditions.

    We continuously monitor evolving state regulations to ensure that the Chamberlin XL meets or exceeds energy efficiency standards across all 50 states. Whether you’re facing extreme heat or cold, this door is designed to provide superior protection and efficiency.

    Specification
    • Max System Width | Unlimited

      Max System Height | 10 ft

      Max Panel Width | 40 in

      Swing Door One End | Yes

      Swing Door Both (Butterfly) | Yes

      U-Factor | 0.25-0.31

      SHGC | 0.16-0.17

      Florida Building Code Approval | FL42297.1


    Technical specification
    • Unique ref.chamberlin-xl-door
    • Product familyFolding Doors
    • Product groupAluminum
    • TypeObject (single object)
    • Date of publishing2025-07-03
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Folding Doors
    • CSI MasterFormat 2014 Code08 35 13
    • CSI MasterFormat 2014 TitleFolding Doors
    • OmniClass Number23-17 11 13 13
    • OmniClass TitleAluminum Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States