Publish your products
P-K MODU-FIRE® FD W Series Direct Water Heating System

P-K MODU-FIRE® FD W Series Direct Water Heating System

P-K MODU-FIRE® FD Direct Water Heating system adds a new dimension of versatility to gas water heating for commercial, industrial, and institutional buildings.

The new W-Series Water Heaters are built in compliance with ASME Section IV stamp and ANSI Z21.10.3-2013/CSA 4.3-2013 standards.

The P-K MODU-FIRE® FD W Series’ proven design combines full modulation control and forced draft advances with time-tested scale-resistant construction. This direct water heater is the most reliable choice for your supply of hot water. Engineered for numerous years of efficient and dependable operation, its scale-resistant components include industry preferred glass-lined heads and nickel-plated tube sheets.

Models: W750, W1000, W1500, W2000

Features

  • Small, modular configuration
  • Changes both fuel and air at a constant ratio to match boiler output to actual heat demand
  • Smooth 5:1 turndown can track varying loads down to 20% of rated capacity
  • Dynamic air density compensation
  • Eliminates short cycling in high T variable speed pumping systems
  • Accurate firing rate feedback analog output signal proportional to firing rate
  • Small diameter Category IV venting
  • Easy service construction
  • Fire tested before shipment

Advantages

  • Simplified, low-cost installation
  • Clean, efficient combustion across entire firing range of the boiler
  • Maximum small load efficiencies
  • Captures up to $0.85 of every fuel dollar
  • Perfect part-load performer
  • Easy to inspect and maintain; can be disassembled and reassembled in minutes
Specification
  • NURO® Touch-Screen Control SystemTurndown energy usage

    MODU-FIRE® FD W-Series commercial water heaters are equipped with the most intuitive interface in the industry, the NURO® Touch-Screen Control. Designed to maximize efficiency, the NURO® Control System monitors and modulates the combustion and ignition of the boiler to maintain the desired outlet temperature.

Technical specification
  • Unique ref.p-k-modu-fire-fd-w-series-direct-water-heating-system
  • Product familyWater Heaters
  • Product groupDirect Water Heaters
  • TypeObject (single object)
  • Date of publishing2026-01-07
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • ETIM CodeEC010868
  • ETIM NameGas-fired water heater
  • Uniclass 2015 CodePr_60_60_96
  • Uniclass 2015 DescriptionWater heaters
  • CSI MasterFormat 2014 Code22 34 30.16
  • CSI MasterFormat 2014 TitleResidential, Direct-Vent, Gas Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America Asia
Anguilla
South Korea
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit