Publish your products
DS-VW755S SmartMount® Full Service Thin Video Wall Mount with Quick Release for 46" to 65" Displays

DS-VW755S SmartMount® Full Service Thin Video Wall Mount with Quick Release for 46" to 65" Displays

The SmartMount® Full Service Thin Video Wall Mount with Quick Release offers an easy to install solution for both landscape and portrait applications. When overall video wall depth is a concern, the DS-VW755S provides ADA compliance when mounting displays measuring 2" deep or less. Designed for quick service access in recessed video wall applications, the DS-VW755S provides versatility for integrators. Tool-less micro-adjustment at eight points allows the mount to overcome uneven walls, creating a seamless video wall display.

Features

  • Quick release mechanism provides convenient display access in recessed applications
  • Quick release can be disabled with a locking screw to prevent unintentional pop-outs
  • Modular mount for unlimited video wall display configurations
  • Simple, tool-less micro-adjustments at 8 points seamlessly align the displays
  • Integrated cable management tie-backs make display-to-display cabling simple
  • Reusable custom wall spacers eliminate guesswork and on-site installation calculations (sold separately)
  • Stabilizing jack screw provides rigid display alignment
  • Extend the display into a negative tilt position for ease of service
  • ADA compliant when mounting displays measuring =2.0" deep
  • VESA® 200 x 200 up to 400 x 400mm compliant
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 46" to 65"
    • VESA Pattern; 200 x 200 up to 400 x 400mm
    • Mounting Pattern; 400 x 400mm (15.748" x 15.748")
    • Weight Capacity; 80lb (36.4kg)
    • Color; Black
    • Finish; Textured
    • Security Features; Security Hardware
    • Distance from Wall; 1.88 - 2.63" (48 - 67mm)
    • Product Dimensions; 21.44" x 20.50" x 1.88"-2.63" (545 x 521 x 48 - 67mm)
    • Product Weight; 20.9lb (9.5kg)

    Package Specs

    • Shipping Weight; 24lb (11.5kg)
    • Ship Dimensions; 21.5 x 2.5 x 30" (546.1 x 63.5 x 762.0mm)
    • UPC Code; 735029302438

    Variant ID: 29193698148467

    Variant SKU: DS-VW755S

    Type: Video Wall

Technical specification
  • Unique ref.ds-vw755s
  • Product familyMounting Solutions
  • Product groupLED Video Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City