Publish your products
DST970X2 Dual Display Ceiling Mount for 40" to 70" Displays

DST970X2 Dual Display Ceiling Mount for 40" to 70" Displays

The DST970X2 Dual-Display Ceiling Mount from Peerless-AV® is the ideal mount for a digital signage application where two displays are required. The heavy gauge steel construction has been designed to effortlessly support two displays from a single column. By doing this, installation time is reduced, costs are lowered, and overall aesthetics are increased. With independent swivel and tilt, each display can be set to the optimal position to reach the target audience. The universal adaptors, which accommodate mounting hole patterns up to 600 x 400mm, are compatible with most displays in the 40"-70" range.

Features

  • Included universal adaptor plate will accommodate most displays in the 40"-70" range (note: display width is limited to 44" if both displays are facing forward)
  • Compatible with an extensive line of Peerless-AV® fixed length and adjustable extension columns
  • Simple hook on display attachment makes set-up quick and easy
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 40" to 70"
    • Weight Capacity; 125lb (57kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Product Dimensions (W x H x D); 67.62" x 16.75" x 4.42" (1718 x 425 x 112mm)
    • Product Weight; 50lb (22.7kg)

    Package Specs

    • Package Size (W x H x D); 53.60" x 9.50" x 9.50" (1361 x 241 x 241mm)
    • Package Ship Weight; 62lb (28.1kg)
    • Package UPC Code; 735029299226
    • Package Contents; Dual cross support, 6" extension column (2), tilt box (2), universal adaptor (2) and mounting hardware

    Variant ID: 34322265800835

    Variant SKU: DST970X2

    Type: Ceiling Mount

Technical specification
  • Unique ref.dst970x2
  • Product familyMounting Solutions
  • Product groupCeiling Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City