Publish your products
ESA763PU Outdoor Articulating Wall Mount for 32" to 86" Indoor or Outdoor Displays

ESA763PU Outdoor Articulating Wall Mount for 32" to 86" Indoor or Outdoor Displays

Peerless-AV’s Outdoor Articulating Wall Mount is the ideal mounting solution for 32"-86" indoor or outdoor displays. The ESA763PU is specially coated with a protective anti-corrosive e-coating that repels against damaging temperature-related and outdoor corrosive elements. This all-season mounting solution is ideal for patios or decks, as well as installations in humid indoor areas like sun-rooms, locker rooms, bathrooms, car washes, indoor pools or water parks. 

Features

  • Made of corrosion-resistant materials for weather resistance
  • Fits displays with mounting patterns up to 730 x 405mm (28.74"W x 15.94"H) and up to 600 x 400mm VESA® compliant
  • Dual arm construction for added strength and smooth motion on larger displays
  • Universal model extends from 4.44" (113mm) to 27.94" (710mm) from the wall
  • Minimalistic wall plate footprint for increased wall access and improved aesthetic
  • Integrated cable management provides ample area to run cables to complete a professional and discrete installation
  • IncreLok™ tilt allows adjustment of +15°/-5°
  • Wood, concrete and cinder block mounting hardware included
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 42" to 86"
    • VESA Pattern; 600 x 400
    • Mounting Pattern; 687 x 439mm (27.06" x 17.29")
    • Weight Capacity; 200lb (68kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Tilt; +15° / -5°
    • Swivel Yaw; +90° / -90°
    • Distance from Wall; 4.44" - 27.94" (113 - 710mm)
    • Product Dimensions; 30.75" x 19.92" x 4.44"-27.94" (781 x 506 x 113 - 710mm)
    • Product Weight; 36.7lb (16.6kg)

    Package Specs

    • Shipping Weight; 42.65lb (25kg)
    • Ship Dimensions; 21.25 x 5.625 x 35.75" (539.8 x 142.9 x 908.1mm)
    • UPC Code; 735029276050

    Variant ID: 34322265571459

    Variant SKU: ESA763PU

    Type: Outdoor

Technical specification
  • Unique ref.esa763pu
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City