Publish your products
KIPC2500B-3 Portrait Back-to-Back Kiosks

KIPC2500B-3 Portrait Back-to-Back Kiosks

Make a statement with Peerless-AV's versatile digital signage kiosk. Designed to support two ultra-thin or thicker commercial displays, this kiosk accentuates the sleek look of the flat panel displays, while providing ample space to integrate a media player, interactive touch system, camera, etc., to create a complete interactive kiosk experience. Paired with a wide range of aesthetic options, this modular line of kiosks makes it easy to execute any advertising or branding strategy.

Features

  • Accommodates ultra-thin or deeper commercial displays up to 3" (76mm) thick, while accentuating the slim, curvature kiosk design
  • Designed with architectural aluminum and a 3/8" steel base plate that provides stability, strength and corrosion resistance
  • Two thermostat controlled fans quietly exhaust heat from inside the kiosk, ensuring proper airflow
  • Six outlet, UL- and cUL-approved surge suppressor with 6’ cord to protect voltage-sensitive components from damaging power surges
  • Internal micro-adjustments allow for quick positioning of display within the kiosk window for flush alignment
  • Secured doors allow convenient access to the display, media player and other internal components for easy installation and maintenance
  • Stand-alone or fully integrated with display, audio components, media player and input components
  • Supports a wide range of aesthetic options including multiple colors, vinyl wraps, etc. to best match the environment or promote brand strategy
  • Pre-assembled to simplify installation of entire solution
  • High-performance, premium powder coat finish protects the unit and extends the product lifespan
  • Note: Kiosk enclosure does not include cover glass
Specification
  • Product Specs

    • Color; Gloss Black or Silver
    • Finish; Powder Coat
    • Security Features; Keyed
    • Minimum to Maximum Screen Size; 40" to 55"
    • Screen Size; 40" to 55"
    • Weight Capacity; KIPC2540B-3(-S) KIPC2542B-3(-S) KIPC2543B-3(-S): 125lb (113kg) KIPC2546B-3(-S) KIPC2547B-3(-S) KIPC2548B-3(-S): 250lb (113kg) KIPC2549B-3(-S) KIPC2550B-3(-S) KIPC2555B-3(-S): 75lb (113kg)
    • Product Dimensions; KIPC2540B-3(-S) KIPC2542B-3(-S) KIPC2543B-3(-S): 28.00" x 72.24" x 18.00" (711 x 1835 x 457mm) KIPC2546B-3(-S) KIPC2547B-3(-S) KIPC2548B-3(-S): 31.00" x 72.24" x 18.00" (787 x 1835 x 457mm) KIPC2549B-3(-S) KIPC2550B-3(-S) KIPC2555B-3(-S): 34.00" x 78.24" x 19.00" (864 x 1987 x 483mm)

    Package Specs

    • Shipping Weight; KIPC2540B-3(-S): 199lb (90kg) KIPC2542B-3(-S): 196lb (89kg) KIPC2543B-3(-S): 195lb (88kg) KIPC2546B-3(-S): 204lb (93kg) KIPC2547B-3(-S):203b (92kg) KIPC2548B-3(-S): 201lb (91kg) KIPC2549B-3(-S): 230lb (104kg) KIPC2550B-3(-S): 229b (104kg) KIPC2555B-3(-S): 221lb (100kg)
    • Ship Dimensions; KIPC2540B-3(-S) KIPC2542B-3(-S) KIPC2543B-3(-S): 38.00" x 79.00" x 27.00" (965 x 2007 x 685mm) KIPC2546B-3(-S) KIPC2547B-3(-S) KIPC2548B-3(-S): 38.00" x 79.00" x 27.00" (965 x 2007 x 685mm) KIPC2549B-3(-S) KIPC2550B-3(-S) KIPC2555B-3(-S): 38.00" x 86.00" x 27.00" (965 x 2185 x 685mm)
    • UPC Codes; KIPC2540B-3: 735029319726 KIPC2542B-3: 735029319740 KIPC2543B-3: 735029319764 KIPC2540B-3-S: 735029319733 KIPC2542B-3-S:735029319757 KIPC2543B-3-S: 735029319771 KIPC2546B-3: 735029319788 KIPC2547B-3: 735029319801 KIPC2548B-3: 735029319825 KIPC2546B-3-S: 735029319795 KIPC2547B-3-S: 735029319818 KIPC2548B-3-S: 735029319832 KIPC2549B-3: 735029319849 KIPC2550B-3: 735029319863 KIPC2555B-3: 735029318590 KIPC2549B-3-S: 735029319856 KIPC2550B-3-S: 735029319870 KIPC2555B-3-S:735029318606

    Variant ID: 29193772531827, 34037323300995, 44726505898115, 44726505930883

    Variant SKU: KIPC2555B-3, KIPC2565B-3, KIPC2555B-S-3, KIPC2565B-S-3

    Type: Kiosk

Technical specification
  • Unique ref.kipc2500b-3
  • Product familyKiosk Solutions
  • Product groupPortrait Kiosks
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit