Publish your products
KOP2555-XHB-EUK Outdoor Smart City Kiosks

KOP2555-XHB-EUK Outdoor Smart City Kiosks

Replace static signage with Peerless-AV’s award-winning Smart City Kiosk for greater public engagement and seamless updates of digital content whenever, wherever. With a focus on functionality and aesthetics, the Smart City Kiosk is designed to be modern, approachable, practical, and endure the rigors of everyday use. Installation is easy without the need for cranes or forklifts, and the locking rear door offers quick access to the display for maintenance. The included 49" or 55" Xtreme™ High Bright Outdoor Display offers full HD1080p resolution for a bright, crisp picture, even in direct sunlight. An optional 10-point IR touch overlay makes the kiosk interactive for all users. Peerless-AV’s all-weather rated Smart City Kiosk is ideal for sharing community information, travel, and weather details, as well as wayfinding, advertising, entertainment, and more.

Features

  • Includes Peerless-AV® 49" (XHB492) or 55" (XHB552) XtremeTM High Bright Outdoor Display to offer maximum flexibility
  • Elegant, minimalistic design covers, protects and ventilates display and equipment
  • No additional layer of glass needed between display and enclosure, reducing glare
  • Wind tested up to 140 mph
  • Easily add-on additional technology components for enhanced functionality, such as IR touch overlays, cameras, routers, antennas and more
Specification
  • Product Specs

    • Weight Capacity; 222lb (101kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Key Lock
    • Product Dimensions; 35.38x82.34x8.50" (898x2091x216mm)
    • Minimum to Maximum Screen Size; 55" to 55"
    • Mounting Pattern; 400x400mm (15.75x15.75")

    Package Specs

    • Shipping Weight; 366.51lb (315kg)
    • Ship Dimensions; 27 x 95 x 38" (685.8 x 2,413.0 x 965.2mm)
    • UPC Code; 735029324119

    Variant ID: 34369855881347

    Variant SKU: KOP2555-XHB-EUK

    Type: outdoor: Kiosk

Technical specification
  • Unique ref.outdoor-smart-city-kiosks
  • Product familyOutdoor Solutions
  • Product groupOutdoor Kiosks
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Visual - TVs

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit