Publish your products
KOP55XHB-A Peerless-AV® Smart City Kiosk with 55" Xtreme™ High Bright Outdoor Display
KOP55XHB-A Peerless-AV® Smart City Kiosk with 55" Xtreme™ High Bright Outdoor Display
KOP55XHB-A Peerless-AV® Smart City Kiosk with 55" Xtreme™ High Bright Outdoor Display
KOP55XHB-A Peerless-AV® Smart City Kiosk with 55" Xtreme™ High Bright Outdoor Display
KOP55XHB-A Peerless-AV® Smart City Kiosk with 55" Xtreme™ High Bright Outdoor Display

    KOP55XHB-A Peerless-AV® Smart City Kiosk with 55" Xtreme™ High Bright Outdoor Display

    Upgrade your current signage with a brand new Peerless-AV®Smart City Kiosk. This next generation Smart City Kiosk will allow you to replace dynamic, digital content quickly, easily, and remotely, drawing in more engagement than your previous static signage. By combining a sleek, modern aesthetic with an approachable and easy-to-use design, the Smart City Kiosk puts functionality at the forefront. A 10-point IR touch overlay can also be added for an interactive customer experience. Outdoor elements are no match for this kiosk because it is all-weather rated, highly durable, and built to last. Maintenance and installation are also simplified with no cranes or forklifts needed and secure rear doors that allow quick access to the display for maintenance purposes. The Smart City Kiosk comes packed with ample component storage and a 55" Xtreme™ High Bright Outdoor Display with full HD1080p resolution. Even when placed in direct sunlight, you are guaranteed a bright and crisp picture when sharing digital signage content - Whether that is focused on travel, wayfinding, advertising, weather, entertainment, and more.

    Product Features

    • Includes one Peerless-AV® 55" Xtreme™ High Bright Outdoor Displays to offer maximum flexibility
    • IP66 Rated display's fully sealed design prevents the ingress of foreign materials, such as water, dust, moisture and insects, from entering the display
    • Create an interactive kiosk by adding the optional IR Touch Overlay (KIRP-XHB4-(HT)), which can detect up to 10 touch points, whether finger, gloved hand or stylus, all in a convenient plug-and-play design
    • IP55 Rated media cabinet provides a dedicated, spacious area for storing AV components, and the integrated fans provide active cooling
    • Louvered side vents allow for display and component ventilation while keeping cords and other internals hidden from view for a clean installation
    • Extended base cover allows power and data to be run up through bottom center, while keeping conduit concealed, for a clean installation
    • All stainless steel and aluminum body combined with an outdoor rated paint finish to provide the ultimate in corrosion resistance
    • Wind tested up to 135 mph
    • Sleek yet rugged design protects the display, while also providing ample space for component storage
    • Available in black or silver and with or without speakers to ensure your product needs are met
    Specification
    • Technical Information

      Display Size Supported 55"

      Application/Usage

      • Digital Signage
      • Outdoor
      • Kiosk
      • Advertising
      • Wayfinding
      • Travel
      • Entertainment

      Features

      • Water Resistant
      • Dust Resistant
      • Moisture Resistant
      • Insect Resistant
      • Cooling Fan
      • Ventilation Louver
      • Corrosion Resistant
      • Rugged

      Physical Characteristics

      Color Family Black

      Product Color Black

      Finishing Smooth Powder Coat

      Product Material

      • Stainless Steel
      • Aluminum

      Height 84.1" Width35.3" Depth9.9" Weight (Approximate)305 lb

      Miscellaneous

      Package Contents

      • Smart City Kiosk
      • Mounting Hardware
      • 1x Xtreme™ High Bright Outdoor Display
      • 2x Speakers
      • 1x Amp
      • Instructions

      Indoor/Outdoor Outdoor

      Additional Information Display's Operating Temperature Range: -31°F to 140°F (-35°C to 60°C) 

      Manufacturer Product Class Portrait

       TAA Compliant Yes

      Assembly Required Yes

      Environmental Compliance Restriction of Hazardous Substances (RoHS)

      Limited Warranty 5 Year

      Additional Warranty Information Xtreme™ High Bright Outdoor Display Warranty: 2 Years

      SKU: KOP55XHB-A

    Technical specification
    • Unique ref.smart-city-kiosk-kop55xhb-a
    • Product familyOutdoor Solutions
    • Product groupOutdoor Kiosks
    • TypeObject (single object)
    • Date of publishing2026-01-09
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Visual - TVs

    Region availability

    Europe North America
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City