Publish your products
VCM580 Video Conferencing Solution for 55" to 80" Displays

VCM580 Video Conferencing Solution for 55" to 80" Displays

Thanks to technology advancements and the increased cost of travel, video conferencing is quickly becoming commonplace in business around the globe. Peerless-AV’s floor to wall solution makes the implementation of video conferencing equipment that much easier. The mount’s sleek design, compatible with any office decor, provides internal cable management and plenty of space for hardware storage. Two 2RU drop down racks, hidden behind the displays, are easily actuated and lowered below the display for easy service access. Displays in the 55" to 80" range can be set at the desired viewing angle with the camera shelf set accordingly.

Features

  • Cables run discreetly through the uprights for a clean, clutter free appearance
  • Flexible design secures to both a raised floor and concrete floor
  • Height adjustable camera shelf provides flexibility when mounting larger displays or adjusting the viewing angle
  • Vertical micro-adjustment for post installation leveling and display alignment
  • Depth adjustable wall bracket provides extra clearance behind the rack units when needed
  • Two 2RU rack storage units conveniently drops below the display for service
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 55" to 80"
    • Weight Capacity; 335lb (152kg)
    • Distance from Wall; 15.39 - 18.39" (391 - 467mm)
    • VESA Pattern; 200 x 200, 300 x 300, 400 x 400, 600 x 400
    • Mounting Pattern; 800 X 400mm (31.496 X 15.748")
    • Color; Silver
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Product Dimensions (W X H X D); 96.00" x 76.71" x 18.39" (2438 x 1948 x 467mm)
    • Product Weight; 150.5lb (68kg)

    Package Specs

    • Shipping Weight; 180lb (82kg)
    • Ship Dimensions; 20 x 20 x 76" (508.0 x 508.0 x 1,930.4mm)
    • UPC Code; 735029318064

    Variant ID: 29193765486707

    Variant SKU: VCM580

    Type: Stand

Technical specification
  • Unique ref.vcm580
  • Product familyMounting Solutions
  • Product groupCarts & Stands
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City