Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
pergo/products/f586822e-3612-4e3b-83e5-ff38df6fa2e7
Home
Categories
Flooring
Laminates
Grå Bambu
Available in United States
Pergo
Follow
Grå Bambu
Yta: Rustik med glans Format: 1195,30 x 199,60 x 11,00 mm Fasad kant: Inga fasade kanter Klicksystem: PerfectFold SoundBlock: Professional Soundbloc Overlay: TitanX Advanced http://youtu.be/nN0xZQz2lL0
Download
Technical specification
Technical specification
Unique ref.
70101-0018
Product family
Laminatgolv
Product group
inspirerat av trä
Type
Object (single object)
Date of publishing
2012-06-04
Edition number
1
Height (mm)
11
Width (mm)
199
Depth (mm)
1195
Links
Links
Product url
http://www.pergo.com/sv-se/Konsument/Produkter/Produktoversikt/?floorId=828
Installation instructions
http://youtu.be/nN0xZQz2lL0
Related
Related
Material main
Laminate
Material secondary
Laminate
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Flooring - Laminates
IFC classification
Covering
UNSPSC name
Flooring
UNSPSC code
301617
Similar products
Gerflor
Taraflex Table Tennis - Sports flooring
1.8
(
12
)
Download
Gerflor
Tarasafe H2O
Download
Gerflor
Tarasafe plus
Download
Gerflor
Mipolam Elegance
Download
Timberman
Parket Merbau PRIME 14X190X2200 MM
Download
Gerflor
Mipolam Troplan
Download