Publish your products
PAC-CLAD 7.2 Panel

PAC-CLAD 7.2 Panel

Features
  • 30-year non-prorated finish warranty
  • Matching screws and rivets
  • Closure Strips Available
  • Precut short lengths (5'-0" minimum)
  • Panel lengths up to 38’

PAC-CLAD has provided the “M” and “R” exposed fastener panels in the past and has now expanded its panel offerings even more. We have introduced the 7.2 Rib, the 7/8″ Corrugated Panel, the 1/2″ Corrugated Panel and additional coverage widths of the “M” and “R” Panel to the lineup. These profiles provide unmatched flexibility for use in roofing, wall, interior and linear panel applications in a cost-efficient yet architecturally attractive metal panel.

The 7.2 panel provides superior versatility in roofing projects with high wind load requirements and longer spans. This profile has been tested extensively per ASTM 1592 and has excellent negative load capability even for high-wind pressures.

The 7.2 Panel is available in a full range of gauges and materials, and provides a 36″ wide coverage. It is ideal for roof slopes as low as 2:12, however, it can meet slopes of less than 2:12 in some applications. Contact the local PAC rep for projects with less than 2:12 slopes for product application assistance.

Technical specification
  • Unique ref.pac-clad-72-panel
  • Product familyWall Panels
  • Product groupWall Panels exposed fastener
  • TypeObject (single object)
  • Date of publishing2015-06-09
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Cladding
  • IFC classificationWall
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 2015 CodeSs_25_20
  • Uniclass 2015 DescriptionWall cladding systems
  • CSI MasterFormat 2014 Code07 64 00
  • CSI MasterFormat 2014 TitleSheet Metal Wall Cladding
  • OmniClass Number23-13 37 13
  • OmniClass TitleExterior Wall Cladding

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit