Publish your products
HBF Enclosed Food Processing High Bay
Archived

HBF Enclosed Food Processing High Bay

The HBF400 High Bay luminaire features an enclosed reflector with a white polyester powder paint finish and a clear acrylic lens that make it suitable for use in USDA non food zone areas.

PRODUCT FEATURES
UL 1598 Listed suitable for wet location and 55°C ambient for all lamp wattages listed with magnetic ballast. Consult factory for ambient temperature rating for electronic ballast (WEB option).
1. 3/4" threaded cast aluminum nut and hub for easy, positive mounting.
2. Heavy wall, two piece die cast aluminum housing with white polyester powder finish.
3. Day-Brite “Slant 2” ballast mounting for cooler operation. Ballast has high temperature class H insulation and a minimum starting temperature of -40°C (-40°F) for HPS and Pulse Start MH or -30°C (-20°F) for MH.
4. Die cast aluminum neck provides positive mounting of reflector to ballast assembly and field adjustable light distribution patterns.
5. Precision spun heavy gauge aluminum reflector with white polyester powder coat finish.
6. Hinged door with clear acrylic lens. UL 1598 Listed for Metal Halide arc tube containment.
7. Large wiring access with captive retainer screw.
Technical specification
  • Unique ref.hbf
  • Product familySpecialized Lighting by Location or Use
  • Product groupHBF Enclosed Food Processing High Bay
  • TypeObject (single object)
  • Date of publishing2015-10-30
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit