Publish your products
Softrace: 1x4, Fluorescent, Recessed,  Armstrong DC FlexZone Compatible
Archived

Softrace: 1x4, Fluorescent, Recessed, Armstrong DC FlexZone Compatible

SofTrace brings new meaning to the concept of combining style with performance. Equipped with a fresh streamlined design and innovative technology, SofTrace provides a huge step forward for the lighting industry. The sleek profile design belies the true “horsepower under the hood”. With efficiency levels exceeding 95% and lumens per Watt as great as 87, an architectural product now delivers leading edge performance for the most environmentally conscious user.

Application
  • Subtle enclosure curves provide architectural styling to complement any space.
  • Smooth brightness across the face of the luminaire prevents glare and provides excellent visual comfort.
  • Directs a controlled amount of light to higher angles to eliminate “cave effect” without creating glare.
  • Ideal for modern offices, schools or retail environments.
  • Excellent optical efficiency and luminaire efficacy provide significant energy savings.

Construction/Finish
  • One piece die-formed embossed steel housing provides added rigidity, resists damage during shipment/handling.
  • Wireway cover is easily removable from below without tools.
  • T-bar grid clips are built into luminaire ends for quick and easy installation, no extra parts required.
  • Suitable for end-to-end mounting.

Electrical
  • 24VDC, Class P ballast, positively secured, and 5' device cable assembly, compliant with Emerge Alliance standard.
  • UL listed for damp locations.

Enclosure
  • Center section is flush with outer panels, eliminating the dirt and debris collection typical of suspended “baskets.”
  • One-piece enclosure hinges down as an assembly for easy access to lamps and ballast from below without tools.
  • T-hinges provide secure retention of enclosure and eliminate non-captive parts to hold during servicing.
  • Guide-post spring loaded latches allow easy opening and closing of the enclosure.
  • Choice of center sections includes diffuse acrylic with smooth or ribbed surface, round perforated steel with overlay, or white radial louver with overlay.
  • Smooth side diffusers standard, ribbed optional.
  • Any center section can be used with either side diffuser.
Technical specification
  • Unique ref.softrace_1x4_flu_recessed_flexzone
  • Product familyRecessed and Surface
  • Product groupArchitectural
  • TypeObject (single object)
  • Date of publishing2015-05-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit