Publish your products
RoadView LED Cobra Head (RVS)
RoadView LED Cobra Head (RVS)
RoadView LED Cobra Head (RVS)
    Archived

    RoadView LED Cobra Head (RVS)

    The RoadView was created to help those responsible for lighting our streets and highways succeed in their lighting design goals. Powered by the Philips LEDGINE LED platform, and featuring innovative thermal management design, the RoadView offers exceptional performance and value. This versatile luminaire can be tailored to the unique specifications of each project by offering multiple LED boards and wattage options.

    Lamp
    Composed of high performance white LEDs. ANSI Nominal CCT of 4000K, minimum 70 CRI. Ambient operating temperature range -40C (-40F) to +40C (104F). L70 lumen maintenance projected to be greater than 100,000 hours.

    Optical system
    Composed of high performance lenses, protected by a flat tempered glass lens. System is rated IP66. Photometric performance is tested according to IES LM-79.

    Surge protector
    Surge protective device provides all phases protection for line-ground, line-neutral, and neutral-ground in accordance with IEEE / ANSI C62.41.2 C High. Surge rating 10 kV, 10 kA and DOE Model Specification for Roadway Luminaires Elevated requirements per Appendix D. Surge protection is standard for all product models 120-480v.

    Driver
    Electronic driver, operating range 50-60 Hz. Auto-adjusting to input voltage between 120-277 volt AC, or 347-480 volt AC. Minimum power factor 0.90, max THD 20%. UL recognized component. 100,000 hours expected life. Optional dimming (0-10v) and digital driver features available.

    Housing
    The upper and lower parts of the housing are made of die cast A360 aluminum alloy. The 4-bolt mounting system includes a reversible bracket made of zinc plated steel. Fits on a 1.66” to 2.375” OD by 5” long tenon, fixed by 3/8-16 UNC steel zinc plated bolts. An integral part of the housing permits an adjustment of +/- 5o by steps of 2.5o.

    Power door
    The housing is complete with a tool-less removable power door including quick disconnects for ease of service. A tool free latch assembly on the power door allows for easy access to the electrical compartment.

    Heat sink
    The extruded heat sink is made of A6063 aluminum alloy, and is shaped to draw heat away from the LEDs. Product does not use any cooling device with moving parts (has passive cooling device).

    LED platform
    The LEDGINE LED platform consist of two LED boards with 48, 64, or 80 LUXEON Rebel LEDs each, as required to provide total LEDs from 96 - 160. The LED boards are removable and replaceable.

    Wiring
    Luminaire wiring is done using a terminal block located inside the housing. Terminal block accepts three wires (#2-14 AWG).

    Hardware and seals
    All hardware shall be stainless steel or corrosion resistant. All seals and sealing devices are lined with silicone.

    Finish
    Application of a polyester powder coat paint. (4 mils/100 microns).
    The chemical composition provides a highly durable UV and salt spray resistant finish in accordance with the ASTM-B117 standard and humidity proof in accordance with the ASTM-D2247 standard. The specially formulated Lumital powder coat finish is available in standard gray. Additional colors are available. Consult factory for complete specifications.

    Vibration resistance
    Meets the ANSI C136.31-2001 table 2, American National Standard for Roadway Luminaire Vibration specifications for Bridge/overpass applications (3G).

    Certifications and Compliance
    CSA, UL or cUL. ISO 9001-2008. All electrical components are RoHS compliant. Listed on Design Lights Consortium (DLC) Qualified Products List (QPL).
    Specification
    • Source - LED Voltage(s) - UNV-HVU Lumens - 10046, 10154, 10226, 10341, 10397, 10495, 10811, 10820, 10992, 11095, 11439, 11495, 11616, 11812, 11831, 12010, 12123, 12499, 13514, 13739, 13869, 14298, 2802, 2832, 2884, 3205, 3239, 3294, 3299, 3349, 3381, 3486, 3769, 3831, 3868, 3988, 4019, 4062, 4136, 4202, 4247, 4326, 4598, 4647, 4725, 4732, 4804, 4808, 4849, 4859, 4941, 4949, 4999, 5024, 5068, 5071, 5122, 5217, 5228, 5406, 5496, 5548, 5603, 5653, 5663, 5719, 5747, 5768, 5799, 5801, 5860, 5959, 5968, 5981, 6028, 6059, 6092, 6116, 6205, 6234, 6411, 6479, 6588, 6599, 6698, 6762, 6818, 6897, 6931, 6970, 6971, 6997, 7004, 7079, 7087, 7099, 7206, 7210, 7213, 7274, 7499, 7537, 7602, 7663, 7684, 7735, 7825, 7975, 8014, 8037, 8099, 8108, 8123, 8235, 8244, 8248, 8273, 8321, 8373, 8452, 8579, 8698, 8714, 8790, 8938, 8953, 9088, 9174, 9196, 9293, 9422, 9449, 9458, 9465, 9579, 9608, 9669, 9699, 9968, 9999 Input watts - 105, 106, 132, 34, 51, 53, 68, 71, 79, 85 Colour Temperature - 3000K, 4000K CRI - 70 Shape - Rectangular Distribution Type - Type II, Type III, Type IV, Type V Mounting type(s) - Pole Arm
    Technical specification
    • Unique ref.RoadView_RVS
    • Product familyRoadway
    • Product groupCobra Heads
    • TypeObject (single object)
    • Date of publishing2017-08-16
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Outside
    • Uniclass 2015 CodeSs_70_80_25_70
    • Uniclass 2015 DescriptionRoadway lighting systems
    • CSI MasterFormat 2014 Code26 56 19
    • CSI MasterFormat 2014 TitleRoadway Lighting
    • OmniClass Number23-35 47 11 21 23
    • OmniClass TitleStreet and Roadway Lighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit