Publish your products
VL Vanity Light
Archived

VL Vanity Light

The VL fixture is a compact lensed fixture designed for use over vanities. Other applications include stairwells, utility areas, corridors and restrooms. The VL series is a versatile lensed fixture that allows flexibility in design. Other options include emergencybattery back-up, center lamp divider and convenience outlet, which further enhance he usability of this economical fixture series. The Linear Prism design of the lens allows for optimal light output and superior distribution.

Mounting Methods
VL fixtures are manufactured with all the knockouts necessary for standard surface or pendant mounting on the ceiling or wall.

Product Construction
The VL fixture housing is brake formed from heavy gauge cold rolled steel. The housing is white with a durable, highly reflective finish. 20 gauge is optional.

Optical Refl_x001F_ector
The system is precision brake formed of the selected aluminum material.

Lampholders
Made of a Polycarbonate material; these locking-style lampholders are utilized to ensure positive lamp retention. Additionally, the material contributes to a longer life product in high temperature applications.

Lens
Standard lens is a high quality clear acrylic prismatic designedto maximize spread. Optional lenses are available, see ordering information.

Ballasts
All ballasts are electronic instant-start (T8) as a standard. Optional ballasts are available, consult factory for available systems and system specifications. Available voltages: 120v, 277v, 347v, voltage sensing 120-277v and 347-480v.

Listings
All fixtures are UL and CUL listed.
Technical specification
  • Unique ref.vl-vanity-light
  • Product familyLinear
  • Product groupLinear Wall
  • TypeObject (single object)
  • Date of publishing2016-12-20
  • Edition number1
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit