Publish your products
BDL4511D - Commercial Digital Signage Display
BDL4511D - Commercial Digital Signage Display
BDL4511D - Commercial Digital Signage Display
BDL4511D - Commercial Digital Signage Display
BDL4511D - Commercial Digital Signage Display
BDL4511D - Commercial Digital Signage Display
BDL4511D - Commercial Digital Signage Display
BDL4511D - Commercial Digital Signage Display
BDL4511D - Commercial Digital Signage Display
BDL4511D - Commercial Digital Signage Display
    Philips

    BDL4511D - Commercial Digital Signage Display

    Philips D-Line

    Performance meets versatility in the D-Line series. Ranging up to 98-inches in size, this is the perfect choice for content that needs to make a powerful impact. Built-in Android provides an endless amount of possibilities.

    Amaze your guests with a smarter, faster, signage display. With integrated WiFi and designed for running Android apps, it's the next evolution in signage solutions.

    Specification
    • D-LINE

      Bigger impactPowered by Android

      Android-powered Philips professional displays are fast, versatile and easy to navigate. All displays are optimised for native Android apps and you can install web apps directly to the display too. Automatic updates ensure apps stay up to date.

      CMND & Control

      Run your display network over a local (LAN or RF) connection. CMND & Control allows you to perform vital functions like updating software and settings, as well as monitoring display status. Whether you’re in charge of one display or more, CMND & Control makes managing your fleet easy.

      CMND & Deploy

      Quickly install and launch any app - even when you're off site and working remotely. CMND & Deploy lets you add and update your own apps, as well as apps from the PPDS App Store. Simply scan the QR code, log in to the store and click on the app you want to install. The app will be automatically downloaded and launched.

      QuadViewer

      Turn a single Philips professional display into a bezel-free 2 x 2 videowall. By connecting four independent sources, you can effortlessly play multiple channels at once. Simply tell the display which zone should play which content. Ideal for situations like broadcast control rooms, where feeds from multiple cameras need to be clearly visible.

      Integrated mPCIe slot

      Easily connect 4G/LTE modules to your Philips professional display. The integrated mPCIe slot enables your display to communicate with other devices that share the same wireless connectivity. Invaluable if you're installing displays in locations such as banks or government buildings, where you cannot access the local network.

      Proof of Play

      Be sure your Android-powered Philips professional display is showing the right content-even when you're not there. When playing content via the embedded media player, you can set up your display to take automatic screenshots at regular intervals. Screenshots are stored on the display's internal memory, and you can choose to receive them via email.

      CMND & Create

      Take control of your content with CMND and Create. A drag-and-drop interface makes it simple to publish your own content, whether it's a daily specials board or branded corporate information. Preloaded templates and integrated widgets ensure that your stills, text and video will be up and running in no time.

    Technical specification
    • Unique ref.bdl4511d-00-professional-display
    • Product familyDigital Signage Displays
    • Product groupCommercial Display, Digital Signage, Large‑Format
    • TypeObject (single object)
    • Date of publishing2023-03-13
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • Uniclass 2015 CodePr_40_30_25_23
    • Uniclass 2015 DescriptionDisplay screens
    • OmniClass Number23-19 11 25
    • OmniClass TitleDisplay Screens

    Region availability

    North America
    United States