Publish your products
PHP-D Duct Support

PHP-D Duct Support

4.9 out of 5 stars4.9(9 reviews)
The PHP-D model is designed to support any size of square or round duct at most any specified height above the roof surface. The support has a single cross bar below the duct in a goal post design.

PHP duct supports are created using hot-dipped galvanized steel and supported by high-density polypropylene bases with UV protection, that delivers a superior level of customization and sustainability against even the most intense environmental conditions. Duct support systems can be installed on any type of roof from flat up to sloped up to 2 in 12 slope without penetrating the rooftop surface. Each duct support system is designed and engineered to adhere to your specifications and can accommodate ducting at any height or width. All PHP duct supports carry our 5 year warranty and if a problem arises we will provide a replacement.
Technical specification
  • Unique ref.php-systems-design-php-d
  • Product familyHangers and Supports, Mechanical Fasteners for Air Ductwork
  • Product groupDuct Supports
  • TypeObject (single object)
  • Date of publishing2016-04-07
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Mechanical Supports

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit