Publish your products
Graniplast Silcoplast Texture for Interior and Exterior Use
Graniplast Silcoplast Texture for Interior and Exterior Use
Graniplast Silcoplast Texture for Interior and Exterior Use
    Pintuco
    Archived

    Graniplast Silcoplast Texture for Interior and Exterior Use

    Acrylic coating with water based textured finish, perlite or carraplast type, contains quartz granules of controlled size that generates different types of finishes according to the application technique and contracts with other substrates.

    • Waterproof and resistant to sun rays giving better color stability and durability outdoors. 
    • Maximum protection, resistance and durability outdoors. 
    • Forms a barrier of high-water repellency to rain. 
    • Colortech System (227 colors). 
    • Allows maintenance with water, rinse or repaint with paints. 
    • High flexibility, resistant to sudden changes in temperature.
    Specification
    • Type of finish: Perlite (tipped) or carraplast

      Presentations: Gallon 6 kg, Pail 30 kg, Drum 300 kg. 

      Colors: Hundreds of Colors range of Pintuco textures

      Dilution: Ready to apply

      Performance:

      • On plaster 12 - 15 m2/pail 30 kg. (Consumption 2.0 - 2.5 kg/m2) 
      • Concrete envelope or cloth 9 - 12 m2/pail30 kg. (Consumption 2.5 - 3.3 kg/m2)

      VOC: ≤ 100 g/L

      Time dry out:

      • To touch: 4- 6 h 
      • Total: 48 h

      Certifications:

      ISO 9001:2015

      ISO 14001:2015

      OSHAS 18001:2007

      Carbono Neutral Certified Production Plant

    Technical specification
    • Unique ref.textura-graniplast-silcoplast
    • TypeBuilding Material
    • Date of publishing2022-12-29
    • Edition number1
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationTexture
    • Uniclass 2015 CodePr_35
    • Uniclass 2015 DescriptionCovering and finishing products
    • CSI MasterFormat 2014 Code09 00 00
    • CSI MasterFormat 2014 TitleFinishes
    • OmniClass Number23-15 21 11 13 13
    • OmniClass TitleWater Based Textured Paints
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit