Publish your products
3.1.4 PARTITION WALLS - WAB
Pladur

3.1.4 PARTITION WALLS - WAB

Partition wall consisting of two Pladur® WAB boards screwed to each side of a Z5 galvanized steel frame, built from XL Pladur® studs (vertical elements) and XL Pladur® U-tracks (horizontal elements). Commensurate amounts of Pladur® materials: screws, compounds, joint tape, watertight/acoustic perimeter joints, etc., as well as anchors for floor and ceiling channels, etc. Completely finished with Quality Level 1 (Q1) for tile finishes, laminates, furring, etc. Also with Level 2 (Q2), Level 3 (Q3), Level 4 (Q4), according to the surface finish (to be determined by the design). Core of the Pladur® structure filled completely with mineral wool. Installed according to Pladur® recommendations, UNE 102043 Standard and CTE
Specification
  • Distribution walls for units with the same use, exposed to high humidity.
Technical specification
  • Unique ref.pladur_3_tdstr_3_14
  • Product family3. Tabiques de distribución PLADUR®
  • Product group3.1. Estructura simple
  • TypeObject (single object)
  • Date of publishing2025-02-04
  • Edition number1
Related
  • Material mainGypsum
  • Material secondaryPlaster
Classification
  • BIMobject CategoryWalls - Internal Walls
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit