Publish your products
Entrétak Entrance Canopy Modern Flat Seamed D=955
Entrétak Entrance Canopy Modern Flat Seamed D=955
    Plannja

    Entrétak Entrance Canopy Modern Flat Seamed D=955

    Entrétak 

    Modern Flat Seamed is a trendy door canopy with a flat look. The neat crimping is made by hand and serves as an extra design element. The door canopy is held up by oblique struts made of natural anodized aluminium, which give it a streamlined and trendy look. The pull bars are beneficial for those looking for door canopies in areas where snow loads are higher.

    This door canopy has a depth of 955mm, also available with depth 1155mm.

    The frame is made of aluminium profiles, and the plating used is Plannja GreenCoat Glossy PRO BT.

    You can choose to have the underside of the door canopy in the same color as the upper side or in white lacquered aluminium.

    If you are looking for an illuminated door canopy, you can choose recessed spotlights in the roof; these are available in three different colors.

    Installation is very easy thanks to the low weight, and the installation instructions provided will save you both time and money. Despite a robust construction, we are able to keep the weight of our products relatively low thanks to the materials we use. As a result, our entrance roofs also have a long service life and require minimal maintenance.

    BENEFITS OF AN ENTRANCE ROOF FROM DESIGNTAK

    The most stable entrance rood on the market, approved up to snow zon 3,5.

    Customizable

    Swedish-made crafts.

    Easy installation and low weight.

    Contains no organic material = long service life.

    Maintenance free.

    Great variety regarding color and design.

    TIP!

    Use a silicone/construction joint seal between the canopy top plate and the house facade.

    Assembly Instruction

    This door canopy has a depth of 955mm, also available with depth 1155mm.

    The frame is made of aluminium profiles, and the plating used is Plannja GreenCoat Glossy PRO BT.

    You can choose to have the underside of the door canopy in the same color as the upper side or in white lacquered aluminium.

    If you are looking for an illuminated door canopy, you can choose recessed spotlights in the roof; these are available in three different colors.

    Technical specification
    • Unique ref.modern-flat-seamed-d955
    • Product familyCANOPY
    • Product groupCanopy
    • TypeObject (single object)
    • Date of publishing2026-01-09
    • Edition number1
    Related
    • Designed inSweden
    Classification
    • BIMobject CategoryConstruction - Roof Accessories

    Region availability

    Europe
    Åland Islands
    Andorra
    Cyprus
    Denmark
    Faroe Islands
    Finland
    Gibraltar
    Guernsey
    Iceland
    Isle of Man
    Jersey
    Liechtenstein
    Luxembourg
    Malta
    Monaco
    Norway
    San Marino
    Svalbard and Jan Mayen
    Sweden
    Vatican City