Publish your products
Plungie Original, 15' x 8' Precast Concrete Pool
Plungie Original, 15' x 8' Precast Concrete Pool
Plungie Original, 15' x 8' Precast Concrete Pool
    Plungie

    Plungie Original, 15' x 8' Precast Concrete Pool

    3.9 out of 5 stars3.9(19 reviews)

    A POOL DESIGNED FOR SWIMMING, RELAXING OR JUST LOOKING GOOD!

    10-year structural and internal ecoFinish warranty.

    Plungie Original

    The Plungie Original is our most popular precast concrete pool and has found its way into the backyards of many American homes.

    Tried and tested, the the Plungie Original adds instant appeal to your home, encouraging you and your family to spend more time outdoors and enjoy a warm, sunny day! With more than 23 sq ft of bench space and a generous 15' in length, the Plungie Original is nothing short of poolside perfection.

    Inclusions

    • Highly-engineered concrete shell
    • Multi-coloured LED Light
    • Skimmer Box
    • Pre-plumbed filtration return lines

    Add-ons and Modifications

    • Spa Jets
    • Equipment Packages: Filter, Chlorinator, Pump
    • Waterline Tile Provision

    Website

    https://plungie.com/en-us/pools/original

    Specification
    • Length - External: 15', Internal: 14' 5"

      Width - External: 8', Internal: 7' 5"

      Height - External: 5' 6½", Internal: 5' 3"

      Volume - 3,275 gal

      Dry Weight - 18,000 lbs

      Keywords: Swimming Pool, Spool, Swim Spa, Backyard, Outdoor, Spa Jet, Lifestyle, Yard, Garden, Patio, Concrete Pool, Concrete Precast Pool, Renovation

    Technical specification
    • Unique ref.original-rectangular-pool
    • Product familyPools
    • Product groupOriginal Pool
    • TypeObject (single object)
    • Date of publishing2023-09-05
    • Edition number1
    Related
    • Material mainConcrete
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySports & Recreation - Swimming Pool
    • Uniclass 2015 CodeEn_42_85_60
    • Uniclass 2015 DescriptionOutdoor swimming pools
    • CSI MasterFormat 2014 Code13 11 00
    • CSI MasterFormat 2014 TitleSwimming Pools
    • OmniClass Number23-21 29 21 15
    • OmniClass TitleSwimming Pools

    Region availability

    North America
    United States