Publish your products
Mira Series - Sliding Door - Quad OXOO
Mira Series - Sliding Door - Quad OXOO
Mira Series - Sliding Door - Quad OXOO
    Ply Gem

    Mira Series - Sliding Door - Quad OXOO

    5.0 out of 5 stars5.0(5 reviews)

    MIRA Series Patio Doors

    NEW CONSTRUCTION — ALUMINUM-CLAD WOOD

    MIRA patio doors feature a beautiful wood interior clad to protect it from the elements. Whether you choose a hinged or sliding patio door, you’ll love the vast selection of colors, hardware finishes and authentic French door look.

    MIRA French Sliding Patio Door
    Expansive Entry. Choose a 2-, 3- or 4-panel French sliding patio door with a variety of opening configurations to best suit your floor plan.

    Two-panel Door – One panel that slides open from either the left or right and one fixed panel.
    Three-panel Door – One active panel that can be located far left, far right or in the center, which can open to the left or right.
    Four-panel Door – Choose a bi-parting door with two active center panels that create a large opening and are flanked by stationary panels. Can also be configured with one active door panel that opens to the left or right and three stationary panels.


    Authentic French Look. The wide stile and rail recall the look of a genuine French door.

    Floor Space Saver. Operable panels slide open to the left or right and do not impede on your interior or exterior space.

    Hassle-free Operation. The door panel glides smoothly on stainless steel rollers and sill track.

    Enhanced Durability. Sliding French patio doors feature an aluminum sill deck with wood support that helps resist denting and sagging.

    Comforting Security. Two-point locking system provides an effective barrier against forced entry.

    Stylish Options. Handle set available in rich metallic finishes including polished brass, antique brass, oil-rubbed bronze and satin nickel.


    Technical specification
    • Unique ref.mira-sliding-quad
    • Product familyDoors
    • Product groupMira Series Patio Doors
    • TypeObject (single object)
    • Date of publishing2019-11-04
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • ETIM CodeEC003534
    • ETIM NameExterior door (complete with frame)
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24_80
    • Uniclass 2015 DescriptionSliding door and partition sets
    • CSI MasterFormat 2014 Code08 13 73
    • CSI MasterFormat 2014 TitleSliding Metal Doors
    • OmniClass Number23-17 11 13 19
    • OmniClass TitleSliding Metal Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States