Publish your products
Polaria Lumena 550
Polaria Lumena 550
    Polaria

    Polaria Lumena 550

    A mirror cabinet with light can easily be the only source of light in the bathroom. The practicality of Polaria mirror cabinets with light comes from their simple but functional design. All Polaria mirror cabinets have double-sided mirror doors to ease the everyday life.

    Technical specification
    • Unique ref.polaria-lumena-550
    • Product familyMirror cabinets
    • Product groupIntegrated lights
    • Date of publishing2025-10-08
    • Edition number1
    • Height (mm)700
    • Width (mm)550
    • Depth (mm)155
    Related
    • Material mainPowder coated steel
    • Designed inFinland
    • Manufactured inFinland
    • Weight Net (Kg)11
    Classification
    • BIMobject CategorySanitary - Mirrors
    • ETIM CodeEC011384
    • ETIM NameWashbasin top cabinet

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden

    Similar products