Publish your products
LAUNDRY CABINET SOLO 400 X 400
LAUNDRY CABINET SOLO 400 X 400
LAUNDRY CABINET SOLO 400 X 400
    Polaria

    LAUNDRY CABINET SOLO 400 X 400

    Solo is a durable laundry cabinet made of powder-coated, nanoceramic-protected steel that withstands moisture. It includes two shelves and two baskets, with reversible door opening. Holes for legs are pre-drilled. Available in white or anthracite grey to suit various laundry spaces.

    Technical specification
    • Unique ref.polaria-solo-400
    • Product familyBathroom cabinets
    • Product groupBathroom cabinets
    • Date of publishing2025-11-10
    • Edition number1
    • Height (mm)1700
    • Width (mm)390
    • Depth (mm)390
    Related
    • Material mainPowder coated steel
    • Weight Net (Kg)21
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit