Publish your products
Bathtub folding seat - G01JDS57

Bathtub folding seat - G01JDS57

Folding seat with nylon slats, made of zinc-plated steel pipe, coated with biocompatible, warm-to-the-touch vinyl - G01JDS57

Specification
  • Folding seat for bathtub with slatted seat to be anchored to the wall and placed on the edge of the bath. With a pleasant appearance, warm to the touch and easy to clean, it has no elements that can cause injuries and is characterized by an incomparable robustness. The assembled article is composed of a body made of galvanized steel tube coated with a non-toxic, biocompatible and antibacterial vinyl sheath according to ISO 22196, particularly effective against MRSA, E-COLI, Legionella, Pseudonomas reducing bacteria and mold levels and mushrooms up to over 99.9% over 24 hours; the antibacterial effectiveness is guaranteed for the whole life of the product the seat is made of sturdy polyamide 6 slats; available in various colors with glossy finish. The wall anchoring is guaranteed by a fixing system made of AISI 304 stainless steel plates, equipped with a counter-leveling plate and a quick-fitting plate cover, both made of PA6 with a glossy finish. The plates act as a hinge for the seat fitted with an anti-fall clutch system. Produced using eco-compatible material, with a percentage of recycled raw material, in turn recyclable - G01JDS57

Technical specification
  • Unique ref.G01JDS57
  • Product familySafe bathroom
  • Product groupSeats and stools
  • TypeObject (single object)
  • Date of publishing2018-11-16
  • Edition number1
  • Height (mm)710
  • Width (mm)447
  • Depth (mm)130.5
Related
  • Material mainSteel
  • Material secondaryPolyamide
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)5.5
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationFurnishing Element
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit