Publish your products
Walk-in bathtub outward door - M74MDS08

Walk-in bathtub outward door - M74MDS08

Walk-in buthtub with outward opening door. The bathtub with internal opening door is characterized by a reduced depth measurement that allows it to be installed even in replacement of the old shower tray or traditional bathtub. The inward-opening tanks with door extend in length about 15 cm more than the version with a door opening towards the outside. In this way, the space required for opening the door and a sufficient surface to rest the feet and have a good margin of movement are obtained - M74MDS08

Specification
  • Walk-in bathtub with door, opening to the outside, with a simple and pleasant appearance. Conceived in such a way as to have a small footprint, it has smooth surfaces to facilitate a perfect cleaning eliminating the risk of accumulation and proliferation of germs. Particularly suitable for people of stout shape or with slight motor limitations. The body of the tank is made of GRP with white RAL 9010 gelcoat, shockproof and resistant over time; the load-bearing structure, made of high-thickness electro-welded tubular steel, has an anti-rust treatment and an epoxy-polyester powder finish. Equipped with four height adjustable feet with a 45 mm excursion. The door made of PMMA, opens towards the outside of the tub, and is equipped with a lever system, placed on the body of the tub, which facilitates closing and opening. The inside of the tub is shaped to offer a large integrated seat and a support surface to allow standing. The hydraulic system is made of non-toxic polybutylene, antiscale and equipped with filters. The tank is supplied with panels for all sides - M74MDS08

Technical specification
  • Unique ref.M74MDS08
  • Product familySafe bathroom
  • Product groupSanitary
  • TypeObject (single object)
  • Date of publishing2018-11-26
  • Edition number1
  • Height (mm)780
  • Width (mm)1150
  • Depth (mm)930
Related
  • Material mainFibreglass reinforced polymer composite
  • Material secondarySteel
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)75
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • IFC classificationSanitary Terminal
  • UNSPSC nameBathtubs
  • UNSPSC code30181501
  • Uniclass 2015 CodeSL_35_80_08
  • Uniclass 2015 DescriptionBathrooms
  • OmniClass Number23-31 15 00
  • OmniClass TitleBathtubs

Region availability

Europe Asia Africa South America Oceania
Åland Islands
Afghanistan
Algeria
Argentina
American Samoa
Albania
Armenia
Angola
Bolivia
Australia
Andorra
Azerbaijan
Benin
Brazil
Cook Islands
Austria
Bahrain
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Djibouti
Venezuela
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit