Publish your products
ULYSSE - Receveur 120 x 90 cm
ULYSSE - Receveur 120 x 90 cm
    Porcher

    ULYSSE - Receveur 120 x 90 cm

    Shower tray 120 x 90 cm
    Specification
    • ULYSSE - Receveur 120 x 90 cm
    Technical specification
    • Unique ref.P0055
    • Product familyULYSSE
    • Product group Shower Trays
    • TypeObject (single object)
    • Date of publishing2018-05-25
    • Edition number1
    • Height (mm)60
    • Width (mm)1000
    • Depth (mm)800
    Links
    Related
    • Material mainCeramics
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit