Publish your products
SOLEA M1 FLUSH PLATE DUAL
Porcher

SOLEA M1 FLUSH PLATE DUAL

PROSYS WC Half Frame
Specification
  • Suitable to be used with wall mounted WC bowls In case build-in cistern is installed with floor-standing toilet - for replacing only the floor standing bowl with a wall mounted one For installation in front of solid wall or between two light plasterboard walls according to manual Frame tested for a load of 400 kg Frame corrosion resistant & resistant to scratches Directional outlet elbow, adjustable in depth Height adjustable from 0 to 200 mm 120 mm minimum thick Accessories Included: - Toilet bowl fixing hardware - Frame fastening materials - Inlet and outlet WC bowl connection - Outlet bend and Ø90/110 mm adaptor
Technical specification
  • Unique ref.P0100
  • Product familySolea
  • Product groupFlush Plate
  • TypeObject (single object)
  • Date of publishing2018-06-18
  • Edition number1
  • Height (mm)500
  • Width (mm)595
  • Depth (mm)391
Related
  • Material mainMetal
  • Weight Net (Kg)0.34
Classification
  • BIMobject CategorySanitary - Other
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_75_50_46_31
  • Uniclass 2015 DescriptionFlush control devices
  • OmniClass Number23-39 37 15 13
  • OmniClass TitleFlushing Gates

Region availability

Europe
France
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit