Publish your products
APPLIQUE - Complete urinal pack
APPLIQUE - Complete urinal pack
    Porcher

    APPLIQUE - Complete urinal pack

    Complete urinal pack - Ready to install including: - Urinal front - Timed valve power supply right - Tube and supply socket - Stainless steel bung - Plastic siphon with removable base - Screw Weight: 8 kg
    Specification
    • APPLIQUE - Complete urinal pack
    Technical specification
    • Unique ref.P9862
    • Product familyAPPLIQUE
    • Product groupToilet Cisterns
    • TypeObject (single object)
    • Date of publishing2018-06-18
    • Edition number1
    • Height (mm)330
    • Width (mm)480
    • Depth (mm)300
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)5.69
    Classification
    • BIMobject CategorySanitary - Toilet Cisterns
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_93_89
    • Uniclass 2015 DescriptionWC cisterns
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit