Publish your products
MATURA 2 - Sink 60 x 55,5 cm
MATURA 2 - Sink 60 x 55,5 cm
    Porcher

    MATURA 2 - Sink 60 x 55,5 cm

    Washbasin 60 x 55,5 cm - Drilled 1 central hole, without overflow Weight 17,5 kg To be equipped with a D5850AA grid drain
    Specification
    • MATURA 2 - Sink 60 x 55,5 cm
    Technical specification
    • Unique ref.S2535
    • Product familyMATURA 2
    • Product groupBasins
    • TypeObject (single object)
    • Date of publishing2018-06-18
    • Edition number1
    • Height (mm)600
    • Width (mm)550
    • Depth (mm)200
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)17.5
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit