Publish your products
Globe Spherical Planter Pot

Globe Spherical Planter Pot

4.3 out of 5 stars4.3(6 reviews)

Strikingly simple, our Globe planter adds a stylish modern accent to your space.

  • Unique yet functional design fits both traditional and contemporary spaces
  • Offered in bright and subdued hues to suit any decor
  • Significant size makes an eye-catching focal point in your home, yard, or business

The Globe Planter is unique and simple, yet versatile and functional enough to fit traditional or contemporary spaces. Choose a bright color for a splash of modern appeal, or opt for subdued neutrals for a more understated look. Sturdy fiberglass construction won’t chip, crack or fade in harsh weather. Group our globe planters together for an eye-catching decorative element.

At home in hotel lobbies, restaurant patios, pool decks or expansive residential areas, the design of the globe planter complements rounded décor elements or provides soothing balance to the clean lines and sharp angles of a more modern design scheme. Constructed from high-quality fiberglass that’s designed to hold up to the elements over time, and hand-painted in your choice of gloss or matte finishes to customize your space. This planter is so versatile and well-made, your investment will pay off for years to come. Free shipping.

Specification
  • Drainage: Optional.  Choose if you want drainage holes

    Material: Fiberglass

    Finish: Finished in U.V. resistant finishes by our dedicated planter finishing team

    Dimensions & Weight

    69295.24 – 24″D x 19″H – 13″D Opening – 15 lb

    69295.36 – 36″D x 30″H – 17″D Opening – 31 lb

Technical specification
  • Unique ref.69295-globe-planter-pot
  • Product familyPlanters
  • Product groupRound
  • TypeObject (single object)
  • Date of publishing2021-05-18
  • Edition number1
Related
  • Material mainFiberglass
  • Designed inUnited States
  • Manufactured inVietnam
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_45_63_63
  • Uniclass 2015 DescriptionPlant containers
  • CSI MasterFormat 2014 Code32 94 33
  • CSI MasterFormat 2014 TitlePlanters
  • OmniClass Number23-11 27 13 17
  • OmniClass TitlePlanters
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

North America
Canada
United States

Similar products

4.0 out of 5 stars 4.0 (53)
3.8 out of 5 stars 3.8 (39)
4.2 out of 5 stars 4.2 (28)
3.8 out of 5 stars 3.8 (27)
4.2 out of 5 stars 4.2 (25)