Publish your products
Combination Fire Smoke Damper, 1-1/2 Hour, UL Class 1, Airfoil Blade
Pottorff
Archived

Combination Fire Smoke Damper, 1-1/2 Hour, UL Class 1, Airfoil Blade

The FSD-151 combination fire smoke damper employs airfoil blades for point-of-origin control of fire and smoke in static and dynamic smoke management systems. The FSD-151 is qualified to 4,000 ft/min (20.3 m/s) and 6 in.wg. (1.5 kPa) and may be installed in vertical walls or partitions, or horizontally in floors or assemblies with fire resistance ratings up to 2 hours.
Technical specification
  • Unique ref.12245
  • Product familyHVAC
  • Product groupDampers for Air Ductwork
  • TypeObject (single object)
  • Date of publishing2011-04-06
  • Edition number1
Related
  • Material mainGalvanized steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDamper
  • UNSPSC nameVentilation dampers
  • UNSPSC code40101504
  • Uniclass 2015 CodePr_65_65_24_29
  • Uniclass 2015 DescriptionFire and smoke dampers
  • CSI MasterFormat 2014 Code23 33 13
  • CSI MasterFormat 2014 TitleDampers
  • OmniClass Number23-33 29 00
  • OmniClass TitleHVAC Dampers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit