Publish your products
Ceiling Radiation Damper - 1 Hour - Field Installed 90 Degree Plenum - CFD-521-NP-90
Pottorff

Ceiling Radiation Damper - 1 Hour - Field Installed 90 Degree Plenum - CFD-521-NP-90

1 Hour - Ceiling Radiation Damper
Field Installed 90° Plenum

The CFD-521-NP90 ceiling radiation damper employs butterfly style blades for point-of-origin control of radiant heat in HVAC systems. The CFD-521-NP90 is installed horizontally in the ceiling membrane of combustible floor-ceiling or roof-ceiling assemblies with fire resistance ratings up to and including 1 hour. The CFD-521-NP90 must have a field supplied outlet box installed on it.


Specification
  • Standard Construction

    Frame: 22 gauge (0.85) galvanized steel.

    Blades: 22 gauge (0.85) galvanized steel – butterfly. Insulated with ceramic refractory material.

    Transition: None (field adaptation required).

    Plaster Ground: 5/8" (16) deep × 1" (25) wide.

    Closure Device: Fusible link.

    Fire Closure Temperature: 165°F (75°C).

    Minimum Size: 4" × 6" (102 × 152)

    Maximum Size:
    Square:12" × 12" (305 × 305), 14" (356) W or 10" (254) H with a maximum area of 144 in2 (929 cm2)

    Ratings

    UL 555C Fire Resistance Rating: 1 hour for installation in floor designs L-521, L-528, L-546, L-558, L-562, L-574, L-576, L-581, L-583, L-585, M-509, M-540 and in roof/ceiling designs P-522, P-533, P-538, P-545 and P-547.

    UL 555C listing: R14603

    CSFM listing: 3226-0368:104

    Meets NFPA Standards: 90A and 101

    Meets Building Code Standards: IBC, NBC, NFPA, SBC and UBC

Technical specification
  • Unique ref.Ceiling-Radiation-Damper-1-Hour-Field-Installed-90-Degree-Plenum-CFD-521-NP-90
  • Product familyHVAC
  • Product groupCeiling Radiation Dampers
  • TypeObject (single object)
  • Date of publishing2024-07-16
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Ductwork
  • Uniclass 2015 CodePr_65_65_24
  • Uniclass 2015 DescriptionDuct dampers
  • CSI MasterFormat 2014 Code23 33 13
  • CSI MasterFormat 2014 TitleDampers
  • OmniClass Number23-33 29 19
  • OmniClass TitleDampers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit