Publish your products
FEMA Grille - 5-1/2" Deep - Chevron Blade - Extruded Aluminum - XCD-545
Pottorff

FEMA Grille - 5-1/2" Deep - Chevron Blade - Extruded Aluminum - XCD-545

Aluminum Grille
5-1/2" Deep - Horizontal Blade

The XCD-545 aluminum grille is designed in accordance with ICC 500 (2020), FEMA P-361 (2015) and FEMA P-320 (2014) guidelines for storm shelters and safe rooms. It offers exceptional protection against wind pressures and debris impacts produced by tornadoes and hurricanes. The XCD-545 is a UL Classified Windstorm Rated Assembly with a design pressure of 300 psf and has been impact-tested using 15-lb 2 x 4 timbers launched at 100 mph.

Specification
  • Standard Construction

    Material: Aluminum.

    Frames: 5-1/2" deep x 0.25" thick (140 x 6).

    Blades: 0.25" (6) horizontal chevron style.

    Screen: 5/8" x 0.050" (15.9 x 1.3) expanded and flattened aluminum.

    Mullion: Visible.

    Factory Finish: Mill

    Minimum Size: 12" x 12" (305 x 305)

    Maximum Size:
    Single Section:
    48" x 96" (1219 x 2438)
    Multiple Section:
    Unlimited width x single section high
    Single section wide x unlimited height


    Ratings

    Free Area: 6.1 ft2 (0.57 m2)

    Performance @ Beginning Point of Water Penetration

    Free Area Velocity: 1250 fpm (6.35 m/s)

    Air Volume Delivered: 7,575 cfm (3.58 m3/s)

    Pressure Loss: 0.28 in. wg. (70 Pa)

    Design Pressure: 300 psf (14.4 kPa)

    AMCA Certified for Water Penetration, Air Performance and Wind-Driven Rain

Technical specification
  • Unique ref.FEMA-Grille-5-1-2-Deep-Chevron-Blade-Extruded-Aluminum-XCD-545
  • Product familyHVAC
  • Product groupLouvers and Penthouses
  • TypeObject (single object)
  • Date of publishing2024-07-16
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • Uniclass 2015 CodePr_30_59_94
  • Uniclass 2015 DescriptionVentilation grilles
  • CSI MasterFormat 2014 Code10 82 00
  • CSI MasterFormat 2014 TitleGrilles and Screens
  • OmniClass Number23-33 49 23
  • OmniClass TitleGrilles

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit