Publish your products
Remote Manual Control Damper - Round - Radial Blade - RCS-15R
Pottorff

Remote Manual Control Damper - Round - Radial Blade - RCS-15R

Remote Manual Control Damper
Radial Blade - Round

RCS-15R control dampers employ radial blades operated by a flexible cable for manual air control and balancing in low pressure and velocity applications. RCS-15R dampers are intended to be duct mounted in the air stream and adjusted at the face of diffusers.

Specification
  • Standard Construction

    Frame: 1" x 2-5/16" x 20 gauge (25 x 59 x 1) galvanized steel.

    Blades: 20 gauge (1) galvanized steel.

    Remote Control Cable: 1/4" Ø x 3' (6 Ø x 914) long cable with 1/4" (6) square end. Minimum cable radius 4" (102).

    Available Sizes:
    6"Ø (152 Ø)
    7" Ø (178 Ø)
    8" Ø (203 Ø)
    10" Ø (254 Ø)
    12" Ø (305 Ø)
    14" Ø (356 Ø)

    Ratings

    Maximum System Velocity: 1600 fpm (8.1 m/s)

    Maximum System Pressure: 1 in. wg. (0.25 kPa)

    Temperature: -40oF to 240oF (-40oC to 116oC)

Technical specification
  • Unique ref.Remote-Manual-Control-Damper-Round-Radial-Blade-RCS-15R
  • Product familyHVAC
  • Product groupAir Control Dampers
  • TypeObject (single object)
  • Date of publishing2024-07-16
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Ductwork
  • Uniclass 2015 CodePr_65_65_24
  • Uniclass 2015 DescriptionDuct dampers
  • CSI MasterFormat 2014 Code23 33 13.13
  • CSI MasterFormat 2014 TitleVolume-Control Dampers
  • OmniClass Number23-33 29 37
  • OmniClass TitleVolume Control Dampers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit