Publish your products
4K UHD LCD Displays, EQ3 Series
4K UHD LCD Displays, EQ3 Series
4K UHD LCD Displays, EQ3 Series
4K UHD LCD Displays, EQ3 Series
4K UHD LCD Displays, EQ3 Series

    4K UHD LCD Displays, EQ3 Series

    Key Features

    • High 4K Image Quality for Clear and Detailed Visuals

    With 500 cd/m² brightness and high haze value panels that suppress reflected glare, the EQ3 Series delivers clear and detailed 4K images in conference rooms, classrooms, retail environments, and commercial spaces. The wide-viewing-angle panel ensures excellent visibility from virtually any position.
    -------

    • Flexible Installation to Suit a Variety of Use Cases

    Available in six screen sizes from 43-inch to 86-inch class, the EQ3 Series supports a variety of installation environments. Landscape or portrait orientation and forward/backward tilt installation up to 20 degrees provide flexibility for meeting rooms, classrooms, and digital signage applications.
    -------

    • Scalability that Enables Cooperation with Various Systems

    Equipped with three HDMI™ inputs, PC input, USB Type-A, RS-232C, and LAN (PJLink™) connectivity, the EQ3 Series integrates easily with external devices and professional AV control systems for efficient operation and management.

    Specification
    • Screen Size (Diagonal)TH-86EQ3: 86-inch class (85.6-inch / 2174.2 mm)
      TH-75EQ3: 75-inch class (74.5-inch / 1892.7 mm)
      TH-65EQ3: 65-inch class (64.5-inch / 1638.9 mm)
      TH-55EQ3: 55-inch class (54.6-inch / 1387.8 mm)
      TH-50EQ3: 50-inch class (49.5-inch / 1257.3 mm)
      TH-43EQ3: 43-inch class (42.5-inch / 1079.8 mm)
      Brightness (typ.)500 cd/m²
      Aspect ratio16:9
      Resolution4K UHD (3840 × 2160)

    Technical specification
    • Unique ref.lcd_display_eq3
    • Product familyDisplay
    • Product groupLCD
    • TypeObject (single object)
    • Date of publishing2026-09-30
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs

    Region availability

    Europe North America
    Åland Islands
    Canada
    Albania
    United States
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City