Key Features
With 800 cd/m2 high brightness, a wide color gamut, and a high contrast ratio of 10,000:1, the LV Series delivers vivid, clear images even in bright environments. Its seamless large-screen display has no visible joints, enhancing visual immersion and impact while improving brand image and communication effectiveness.
-------
Weighing approximately 18.3 kg and featuring a slim profile of approximately 29 mm, the LV Series significantly reduces the burden of transport and installation. Its built-in design eliminates the need for an external controller, while HDMITM daisy-chain connectivity enables a simple multi-display system configuration.
-------
The LV Series uses long-life, low-power-consumption COB LED modules and supports continuous 24/7 operation. It also offers resistance to minor impacts and stains. Its front-access design allows key components, including LED modules, power units, and circuit boards, to be removed and replaced from the front, helping reduce maintenance effort and operating costs.
Region availability
| Europe | North America | Asia |
|---|---|---|
Åland Islands | Canada | Japan |
Albania | United States | |
Andorra | ||
Austria | ||
Belarus | ||
Belgium | ||
Bosnia and Herzegovina | ||
Bulgaria | ||
Croatia | ||
Cyprus | ||
Czech Republic | ||
Denmark | ||
Estonia | ||
Faroe Islands | ||
Finland | ||
France | ||
Germany | ||
Gibraltar | ||
Greece | ||
Guernsey | ||
Hungary | ||
Iceland | ||
Ireland | ||
Isle of Man | ||
Italy | ||
Jersey | ||
Latvia | ||
Liechtenstein | ||
Lithuania | ||
Luxembourg | ||
Malta | ||
Moldova | ||
Monaco | ||
Montenegro | ||
Netherlands | ||
North Macedonia | ||
Norway | ||
Poland | ||
Portugal | ||
Romania | ||
Russia | ||
San Marino | ||
Serbia | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Svalbard and Jan Mayen | ||
Sweden | ||
Switzerland | ||
Ukraine | ||
United Kingdom | ||
Vatican City |