Publish your products
Walton Pneumatic Height Adjustable Table
Walton Pneumatic Height Adjustable Table
Walton Pneumatic Height Adjustable Table
Walton Pneumatic Height Adjustable Table
Walton Pneumatic Height Adjustable Table

    Walton Pneumatic Height Adjustable Table

    WALTON is a pneumatic height adjustable table available in Single Leg and Two Legs types. The single leg type features an aluminium leg with die casting and extrusion construction, and is available in round, curved, and square top shapes. The two-leg type features a steel structure suitable for workstation use. Height adjusts from 630mm to 1020mm (single leg) or 750mm to 1050mm (two legs type).
    Technical specification
    • Unique ref.walton-pneumatic-height-adjustable-table
    • Product familyHeight Adjustable Table
    • Product groupPneumatic Height Adjustable
    • TypeObject (single object)
    • Date of publishing2026-05-21
    • Edition number1
    • Height (mm)825
    • Width (mm)1000
    • Depth (mm)1000
    Links
    Related
    • Material mainMelamine
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit