Publish your products
half round gutter
half round gutter
half round gutter
half round gutter
    PREFA

    half round gutter

    3.6 out of 5 stars3.6(5 reviews)

    HALF ROUND GUTTER – INFORMATION
    PREFA gutters have been tried and tested for decades and their appeal lies in their well-thought-out, detailed technical solutions. Thanks to the proven surface treatment, they remain functional and attractive for many years. PREFA gutters are produced from powder-coated aluminium strips. Alloys according to EN 573 or DIN 1725 make up the basic material for this. 

    ADVANTAGES OF PREFA GUTTERS

    Surface treatment in a coil-coating procedure

    • Corrosion-free and long service life thanks to aluminium
    • Tested original quality
    • Resistant to constant temperatures of between –30 °C and +80 °C
    • Can be used creatively thanks to a  plus additional special colours (on request)
    • Particularly low maintenance
    • Comprehensive gutter accessories
    Specification
    • HALF ROUND GUTTER – TECHNICAL INFORMATION

      The coating layer is malleable and protected against general chemicals and weather conditions. The coil-coating process is subject to strict quality controls.

      In addition, the long-term behaviour is analysed in salt spraying, condensation and water immersion tests.

      TEMPERATURE RESISTANCE
      Between –30° and +80°

      QUALITY CONTROLS
      layer thickness, gloss level, shade, paint hardness, paint adhesion, paint bonding, deformation resistance, paint hardening

      CHOICE OF COLOUR
      Available in 12 colours. Special RAL or NCS colours available on request.

      GUTTER DIMENSIONS (PIECE LENGTHS: 3 M AND 6 M)
      250, 280, 333, 400

      ALUMINIUM DOWNPIPE (PIECE LENGTH: 3 M)
      Ø 60 mm, Ø 80 mm, Ø 100 mm, Ø 120 mm, Ø 150 mm

    Technical specification
    • Unique ref.half-round-gutter
    • Product familyRoof Drainage
    • Product groupRoof Drainage
    • TypeObject (single object)
    • Date of publishing2021-03-16
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inAustria
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Austria
    Belgium
    Croatia
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Russia
    Slovakia
    Slovenia
    Sweden
    Switzerland
    United Kingdom