Publish your products
57214OB - LINEA deck-mounted mixer tap, 1.9l/min, 6V battery, BRUSHED GOLD
Presto

57214OB - LINEA deck-mounted mixer tap, 1.9l/min, 6V battery, BRUSHED GOLD

57214OB - LINEA deck-mounted mixer tap, 1.9l/min, 6V battery, BRUSHED GOLD

    Specification
    • > Working pressure

      • 1 to 5 bar

      > Function

      • Starts and stops automatically by hand detection
      • Sensor trigger suitable for PRM, elderly, children and disabled people

      > Flow

      • 1.9l/min at 3 bar with integrated regulated flow spray

      > Hydraulic supply

      • F G 3/8" (12x17) hoses

      > Power supply

      • Integrated 3V CR123A lithium batteries (x2)

      > Materials & finish:

      • Brass body with smooth inside body. Brushed Gold finish 
      • Molded metal cover. Brushed Gold finish

      > Thermal resistance

      • Resistant to a temperature of 75°C for 30-minute-thermal-shocks

      > Security

      • Anti-overflow security time set to 30 seconds preventing the water to flow continuously
      • Automatic shutdown of solenoid valve in case of low battery or sensor damage
      • Duty flush 30 sec every 24h after last use (adjustable flow time and frequency)
      • Low battery alert (blinking led light)

      > Installation

      • Recommended installation : 30 cm minimum between the sensor and the basin

      > Delivered with

      • 1 Brass clamping nut, 1 Gasket and 1 Washer
      • 2 PEX hoses with revolving nuts, NF check valves and filter gaskets
      • 1 Self-adhesive sticker
      • 1 Instruction manual

      > Standards & approvals

      • Brass body in accordance with NF EN1982, EN12164, NF EN 12165,
      • UBA list compliant
      • 200-hour neutral salt spray resistant (NSS) in accordance with NF ISO 9227
    Technical specification
    • Unique ref.57214OB
    • Product familySanitary
    • Product groupTapware - Single, Mixers
    • TypeObject (single object)
    • Date of publishing2026-08-27
    • Edition number1
    Related
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategorySanitary - Taps & Mixers

    Region availability

    Asia Europe Africa South America Oceania North America
    Afghanistan
    Albania
    Algeria
    Argentina
    Australia
    Belize
    Armenia
    Austria
    Angola
    Bolivia
    Fiji
    Canada
    Azerbaijan
    Belarus
    Benin
    Brazil
    New Caledonia
    Costa Rica
    Bangladesh
    Belgium
    Botswana
    Chile
    New Zealand
    Cuba
    Bhutan
    Bosnia and Herzegovina
    Burkina Faso
    Colombia
    Papua New Guinea
    Dominican Republic
    Brunei
    Bulgaria
    Burundi
    Ecuador
    Solomon Islands
    El Salvador
    Cambodia
    Croatia
    Cameroon
    Falkland Islands (Islas Malvinas)
    Timor-Leste
    Greenland
    China
    Cyprus
    Central African Republic
    French Guiana
    Vanuatu
    Guatemala
    Georgia
    Czech Republic
    Chad
    Guyana
    Haiti
    India
    Denmark
    Côte d'Ivoire
    Paraguay
    Honduras
    Indonesia
    Estonia
    Democratic Republic of the Congo
    Peru
    Jamaica
    Iran
    Finland
    Djibouti
    Suriname
    Mexico
    Iraq
    France
    Egypt
    Uruguay
    Nicaragua
    Israel
    Germany
    Equatorial Guinea
    Venezuela
    Panama
    Japan
    Greece
    Eritrea
    Puerto Rico
    Jordan
    Hungary
    Eswatini
    The Bahamas
    Kazakhstan
    Iceland
    Ethiopia
    Trinidad and Tobago
    Kuwait
    Ireland
    Gabon
    United States
    Kyrgyzstan
    Italy
    Ghana
    Laos
    Latvia
    Guinea
    Lebanon
    Lithuania
    Guinea-Bissau
    Malaysia
    Luxembourg
    Kenya
    Mongolia
    Moldova
    Lesotho
    Myanmar (Burma)
    Montenegro
    Liberia
    Nepal
    Netherlands
    Libya
    North Korea
    North Macedonia
    Madagascar
    Oman
    Norway
    Malawi
    Pakistan
    Poland
    Mali
    Palestine
    Portugal
    Mauritania
    Philippines
    Romania
    Morocco
    Qatar
    Russia
    Mozambique
    Saudi Arabia
    Serbia
    Namibia
    South Korea
    Slovakia
    Niger
    Sri Lanka
    Slovenia
    Nigeria
    Syria
    Spain
    Republic of the Congo
    Taiwan
    Svalbard and Jan Mayen
    Rwanda
    Tajikistan
    Sweden
    Senegal
    Thailand
    Switzerland
    Sierra Leone
    Türkiye
    Ukraine
    Somalia
    Turkmenistan
    United Kingdom
    South Africa
    United Arab Emirates
    South Sudan
    Uzbekistan
    Sudan
    Vietnam
    Tanzania
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe